Contact
Feedback

Cylindrical photoelectric sensors
V18

VTE18-3E2212
6013393
Availability on request
Piece
Copy shortlink
    • Features
      Sensor/ detection principlePhotoelectric proximity sensor, Energetic
      Dimensions (W x H x D)18 mm x 18 mm x 63.6 mm
      Housing design (light emission)Cylindrical
      Housing length63.6 mm
      Thread diameter (housing)M18 x 1
      Optical axisAxial
      Sensing range max.3 mm ... 200 mm 1)
      Sensing range3 mm ... 170 mm
      Type of lightInfrared light
      Light sourceLED 2)
      Light spot size (distance)Ø 10 mm (200 mm)
      Angle of dispersionApprox. 2.8°
      AdjustmentPotentiometer, 270° (Sensing range)
      • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
      • 2) Average service life: 100,000 h at TU = +25 °C.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC 1)
      Ripple≤ 10 % 2)
      Current consumption30 mA 3)
      Switching outputNPN
      Switching modeLight switching
      Output current Imax.100 mA
      Response time≤ 2 ms 4)
      Switching frequency250 Hz 5)
      Connection typeCable, 3-wire, 2 m 6)
      Cable materialPVC
      Conductor cross-section0.14 mm²
      Cable diameterØ 3.1 mm
      Circuit protection

      A 7)

      B 8)

      C 9)

      D 10)

      Protection classIII
      Weight120 g
      Housing materialMetal, Nickel-plated brass
      Optics materialPlastic, PMMA
      Enclosure ratingIP67
      Ambient operating temperature–25 °C ... +70 °C
      UL File No.NMFT2.E175606
      • 1) Limit values.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Signal transit time with resistive load.
      • 5) With light/dark ratio 1:1.
      • 6) Do not bend below 0 °C.
      • 7) A = VS connections reverse-polarity protected.
      • 8) B = inputs and output reverse-polarity protected.
      • 9) C = interference suppression.
      • 10) D = outputs overcurrent and short-circuit protected.
    • Classifications
      ECl@ss 5.027270903
      ECl@ss 5.1.427270903
      ECl@ss 6.027270903
      ECl@ss 6.227270903
      ECl@ss 7.027270903
      ECl@ss 8.027270903
      ECl@ss 8.127270903
      ECl@ss 9.027270903
      ECl@ss 10.027270904
      ECl@ss 11.027270904
      ETIM 5.0EC001821
      ETIM 6.0EC001821
      ETIM 7.0EC002719
      UNSPSC 16.090139121528

    Technical drawings

    VTE18-3E2212
    Connection diagram Cd-043
    VTE18-3E2212
    Characteristic curve
    VTE18-3E2212
    Sensing range diagram
    VTE18-3E2212
    Adjustments possible
    VTE18-3E2212
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP