Contact
Feedback


V18

Widest portfolio of M18 photoelectric sensors

Your Benefits

  • Simple, standardized design ensures easy mounting, alignment and replacement
  • Low-cost solution for standard applications in material handling and packaging industries
  • Variety of sensor models gives users the flexibility to choose the right solution based on their application requirements

Overview

Widest portfolio of M18 photoelectric sensors

The V18 family has the widest portfolio of M18 sensors on the market. Users can choose from a variety of options, including sensors with or without sensitivity control, metal or plastic housings and straight or right-angle housing designs. Due to the wide variety of options, the V18 is an ideal solution for countless applications.

Some of these applications include detection of clear bottles on packaging machines, parts detection on metal forming presses and product detection on conveyors.

At a glance
  • Photoelectric sensor family in a cylindrical M18 housing
  • Widest portfolio of M18 photoelectric sensors
  • Available with or without sensitivity control, with a metal or a plastic housing, straight or right-angle design, and 3 or 4-wire, AC and DC options

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)

    18 mm x 18 mm x 63.6 mm

    18 mm x 18 mm x 60.6 mm

    18 mm x 18 mm x 78 mm

    18 mm x 18 mm x 75 mm

    18 mm x 18 mm x 79.4 mm

    18 mm x 18 mm x 65.2 mm

    18 mm x 18 mm x 88 mm

    18 mm x 18 mm x 92 mm

    18 mm x 18 mm x 96 mm

    18 mm x 18 mm x 86 mm

    Sensing range max.

    3 mm ... 100 mm 1)

    0 mm ... 50 mm 1)

    30 mm ... 90 mm 1)

    3 mm ... 200 mm 1)

    5 mm ... 400 mm 1)

    10 mm ... 800 mm 1)

    0.05 m ... 3.7 m 2)

    0 m ... 20 m

    25 mm ... 140 mm 1)

    30 mm ... 92 mm 1)

    2 mm ... 100 mm 1)

    2 mm ... 200 mm 1)

    2 mm ... 400 mm 1)

    0.005 m ... 5 m 2)

    0.005 m ... 3.5 m 2)

    0.03 m ... 2.5 m 2)

    0 m ... 22 m

    Light sourceLED
    Type of lightInfrared light / visible red light
    Enclosure ratingIP67
    Housing material

    Metal Nickel-plated brass

    Plastic PBT/PC

    Metal Nickel-plated brass with plastic nuts

    Adjustment

    None

    Potentiometer, 270° Sensing range

    Potentiometer, 270° Sensitivity

    Potentiometer, 270°

    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • 2) Reflector C110A.
All technical data can be found accompanying the individual product

Downloads

TOP