Safety controllers
Flexi Soft / Flexi Classic / Relay module
UE410-4RO4
6032676
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Module | Relay module |
Configuration method | Hard wired |
Interfaces
Outputs | 4 enabling current paths |
Number of control inputs | 2 (B1, B2) |
Number of enable current contacts | 4 (13/14, 23/24, 33/34, 43/44) |
Number of signaling current paths | 2 (Y14, Y24) |
Number of signaling current contacts | 2 (Y1/Y2, Y3/Y4) |
Connection type | Plug-in spring terminals |
Display elements | LEDs |
Electrical data
Protection class | III (EN 61140) |
Voltage supply | Via FLEXBUS+ |
Power consumption | ≤ 3.2 W |
Internal power consumption | ≤ 3.2 W 1) |
Overvoltage category | II (EN 61131-2) |
Switching inputs | | Terminals | B1, B2 | Input voltage | 18 V DC ... 30 V DC |
|
Enabling current paths | | Terminals | 13/14, 23/24, 33/34, 43/44 | Type of output | Potential-free NO contacts, positively guided | Switching voltage | 5 V AC/DC ... 253 V AC/DC | Current-carrying capacity per OSSD | 10 mA ... 6 A |
|
Signaling current paths | | Terminals | Y14, Y24 | Type of output | NO contact, connected to internal 24 V DC, positively guided, current-limited | Output voltage | 16 V DC ... 30 V DC | Output current | ≤ 75 mA |
|
Check-back current paths | | Terminals | Y1/Y2, Y3/Y4 | Type of output | Potential-free NC contacts, positively guided | Switching voltage | 5 V AC/DC ... 253 V AC/DC | Current-carrying capacity per OSSD | 10 mA ... 6 A |
|
Mechanical data
Dimensions (W x H x D) | 22.5 mm x 96.5 mm x 120.8 mm |
Weight | 186 g (± 5 %) |
Ambient data
Enclosure rating | | Housing | IP40 (EN 60529) | Terminals | IP20 (EN 60529) |
|
Ambient operating temperature | –25 °C ... +55 °C |
Storage temperature | –25 °C ... +70 °C |
Air humidity | 15 % ... 95 %, Non-condensing |
Climate conditions according to | EN 61131-2 (55 °C ambient operating temperature, 95% rel. humidity) |
Electromagnetic compatibility (EMC) | Class A (EN 61000-6-2, EN 55011) |
Vibration resistance | 5 g RMS, 5 Hz ... 500 Hz (EN 60068-2-64) |
Classifications
ECl@ss 5.0 | 27243001 |
ECl@ss 5.1.4 | 27243101 |
ECl@ss 6.0 | 27243101 |
ECl@ss 6.2 | 27243101 |
ECl@ss 7.0 | 27243101 |
ECl@ss 8.0 | 27243101 |
ECl@ss 8.1 | 27243101 |
ECl@ss 9.0 | 27243101 |
ECl@ss 10.0 | 27243101 |
ECl@ss 11.0 | 27243101 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
UNSPSC 16.0901 | 32151705 |
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.