Track and trace systems
VMS6x00/7x00
VMS6200
On request
Copy shortlink
-
Technical details
-
Downloads
-
Service and Support
-
Features
Industries | Airport Retail and warehousing |
Products by tasks | Dimensioning |
Light source | Infrared, 905 nm |
MTTR | < 10 min |
Misalignment of the object | 360° |
Conveyor type | Conveyor belt Roller Chain |
Mechanics/electronics
Enclosure rating | IP54 |
Supply voltage | 230 V AC 100 V AC ... 264 V AC |
Mains frequency | 50 Hz ... 60 Hz |
Power consumption | 600 W |
Performance
Transport speed | 0 m/s ... 3 m/s, start-stop operation possible |
Minimum object size | 100 mm x 100 mm x 100 mm 4 ″ x 4 ″ x 4 ″ |
Maximum object size | 2,600 mm x 2,000 mm x 3,000 mm 102 ″ x 79 ″ x 118 ″ |
Minimum object distance | 200 mm |
Accuracy of object coverage | ≥ 20 mm x ≥ 20 mm x ≥ 20 mm ≥ 0.8 ″ x ≥ 0.8 ″ x ≥ 0.8 ″ (depending on application) |
Detectable object shape | Cubic objects, irregular objects |
Detectable object colors | All colors incl. black and reflective |
Interfaces
Optical indicators | 1, display, optional |
Output data | XML ASCII Customer protocol |
Configuration interface | Ethernet SOPAS Engineering Tool |
Ambient data
Ambient temperature, operation | 0 °C ... +40 °C |
Ambient temperature, storage | –12 °C ... +50 °C |
Permissible relative humidity | 95 %, Non-condensing |
Electromagnetic compatibility (EMC) | IEC 61439-2:2011 IEC 61000-6-2:2016 IEC 61000-6-4:2006+A1:2010 |
Ambient light immunity | ≤ 70,000 lx |
Object remission | 2 % ... 200 % |
Vibration load | IEC 60068-2-27:2008, IEC 60068-2-64:2008, IEC 60068-2-65:2013 |
General notes
Items supplied | MSC800 (1x) VMC800 I-PC (1x) LMS500 (2x) 1 x photoelectric sensor (optional) Encoder (optional) (1x) Connection cables, holders, and frame options depending on the application |
Laser class | 1 (EN 60825-1:2014, IEC 60825-1:2014) |
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.