Track and trace systems
RF Identification System
ALIS RFCS
On request
Please note:
The exact system specifications of the product may vary and depend on the respective application.
Copy shortlink
-
Technical details
-
Downloads
-
Videos
-
Service and Support
-
Features
Industries | Automobiles Airport Courier, express, parcel, and postal Retail and warehousing |
Products by tasks | Identification Integration of information |
Frequency band | UHF (860 MHz ... 960 MHz) |
Carrier frequency | 865 MHz ... 868 Hz, ETSI 902 MHz ... 928 MHz, FCC Others on request |
MTBF | > 80,000 h |
MTTR | < 10 min, per device |
Conveyor type | Belt Roller Others on request |
Object dimensioning | VMS6x00/7x00 (optional) |
Mechanics/electronics
Enclosure rating | IP65 1) IP54 1) |
Supply voltage | 100 V AC ... 264 V AC |
Mains frequency | 50 Hz ... 60 Hz |
Power consumption | 50 W, without load |
Performance
Code types | RFID |
Transport speed | 0 m/s ... 3 m/s |
RFID standard | EPCglobal UHF Class 1 Generation 2 ISO/IEC 18000-6 C |
Number of tags per second | Single tag reading Bulk reading |
Tag detection | Single tag reading Bulk reading |
Interfaces
Serial | ✔ |
Ethernet | ✔ |
PROFIBUS DP | ✔ |
USB | ✔ |
Fieldbus | ✔ |
Output data | XML ASCII Customer protocol |
Configuration interface | Ethernet Serial SOPAS Engineering Tool |
Ambient data
Ambient operating temperature | 0 °C ... +40 °C |
Ambient temperature, storage | –20 °C ... +70 °C |
Permissible relative humidity | 90 %, Non-condensing |
Classifications
eCl@ss 5.0 | 27280401 |
eCl@ss 5.1.4 | 27280401 |
eCl@ss 6.0 | 27280401 |
eCl@ss 6.2 | 27280401 |
eCl@ss 7.0 | 27280401 |
eCl@ss 8.0 | 27280401 |
eCl@ss 8.1 | 27280401 |
eCl@ss 9.0 | 27280401 |
ETIM 6.0 | EC002998 |
UNSPSC 16.0901 | 52161523 |
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.