Track and trace systems
Lector65x System

ALIS Vision
On request
Copy shortlink
    • Features
      IndustriesAirport
      Products by tasksCode reading
      SensorCMOS matrix sensor, grayscale values
      Sensor resolution2,048 px x 2,048 px
      Covered conveyor width

      Standard: 1,000 mm

      Customized

      FocusFlex, adjustable focus (manually)
      Light source

      Lighting LEDs: white (λ = 6000 K ± 500 K)

      Feedback spot: visible green light (λ = 525 nm ± 15 nm)

      Laser alignment aid: visible red light (λ = 630 nm ... 680 nm)

      LED classRisk group 1 (IEC 62471 (2006-07) / EN 62471 (2008-09))
      Number of camerasLector65x: 6 ... 10
      Object dimensioningVMS6x00/7x00 (optional)
    • Mechanics/electronics
      Dimensions, system (L x W x H)

      Standard: 1,400 mm x 2,400 mm x 1,450 mm from belt upper edge

      Customized

      Enclosure ratingIP64 (DIN 40 050)
      Protection classIII
      Connection modulesMSC800 / SIM
      Supply voltage100 V AC ... 264 V AC
      Mains frequency50 Hz ... 60 Hz
      Power consumption20 W, ± 20 % per Lector65x (not included: connectivity, lightswitch, etc.)
    • Performance
      Code types1D
      1D code typesInterleaved 2 of 5
      Code resolution0.5 mm
      Transport speed0 m/s ... 2.5 m/s, depending on application
      Minimum object distance150 mm
    • Interfaces
      Ethernet✔ (2)
      Serial (RS-232, RS-422/-485)
      PROFIBUS DP
      Digital input, opto isolated, reverese polarity protected✔ (13)
      Digital output, PNP +24 V, 30 mA
      Floating output✔ (2)
      Optical indicators21 LEDs (10 x status display, 10 x LED bar graph, 1 green feedback spot)
      Memory cardMicro SD memory card (flash card) max. 16 GB, optional
    • Ambient data
      Ambient operating temperature0 °C ... +40 °C
      Ambient temperature, storage–20 °C ... +70 °C
      Permissible relative humidity90 %, Non-condensing
      Electromagnetic compatibility (EMC)EN 61000-6-4 (2007-01) + A1 (2011-03)
      Ambient light immunity2,000 lx, on code
    • General notes
      Items supplied

      Lector654 (6 x-10 x)

      Bracket (6 x ... 10 x)

      Controller

      Photoelectric sensor

      Encoder

      Cables

      Frame

      Laser class1M (IEC 60825-1:2014), complies with 21 CFR 1040.10 except for the conformance according to “Laser Notice No. 50” from June 24, 2007
    • Classifications
      eCl@ss 5.027280103
      eCl@ss 5.1.427280103
      eCl@ss 6.027280103
      eCl@ss 6.227280103
      eCl@ss 7.027280103
      eCl@ss 8.027280103
      eCl@ss 8.127280103
      eCl@ss 9.027280103
      eCl@ss 10.027280103
      eCl@ss 11.027280103
      eCl@ss 12.027280103
      ETIM 5.0EC002550
      ETIM 6.0EC002550
      ETIM 7.0EC002550
      ETIM 8.0EC002550
      UNSPSC 16.090143211701
  • View: View Gallery View List Show all
    Hide all