Track and trace systems
CLV Identification System
ALIS Laser
On request
Copy shortlink
-
Technical details
-
Downloads
-
Videos
-
Service and Support
-
Features
Industries | Airport |
Products by tasks | Identification |
Covered conveyor width | Unlimited, typically up to 1,000 mm |
Focus | Auto focus |
MTBF | 100,000 h |
MTTR | 5 min |
Conveyor type | Belt strap Tray sorter Roller conveyor Crossbelt |
Object dimensioning | VMS6x00/7x00 (optional) |
Mechanics/electronics
Dimensions, system (L x W x H) | 1,400 mm x 2,400 mm x 1,450 mm |
Performance
Code types | 1D |
Transport speed | 0 m/s ... 2.5 m/s |
Minimum object distance | 150 mm |
Number of codes per reading interval | Max. 300, depending on conveyor speed |
Multi-sided reading | Multi-side reading |
Module width | 0.4 mm ... 0.5 mm |
Interfaces
Serial (RS-232, RS-422/-485) | ✔ |
Ethernet | ✔ |
CAN bus | ✔ |
PROFIBUS DP | ✔ |
Digital switching inputs | ✔ |
Digital outputs | ✔ |
Relay outputs | ✔ |
Optical indicators | 6, LEDs, Ready, Result, laser, Data, CAN, LNK TX, bar graph display of percentage read rates (10 LEDs) |
Ambient data
Ambient temperature, operation | 0 °C ... +40 °C –35 °C ... +35 °C, With heating |
Ambient temperature, storage | –20 °C ... +70 °C |
General notes
Items supplied | Sensors Controller unit Mounting material Frame |
Laser class | 2 (IEC 60825-1:2014) 1 (IEC 60825-1:2014) |
Classifications
eCl@ss 5.0 | 27280102 |
eCl@ss 5.1.4 | 27280102 |
eCl@ss 6.0 | 27280102 |
eCl@ss 6.2 | 27280102 |
eCl@ss 7.0 | 27280102 |
eCl@ss 8.0 | 27280102 |
eCl@ss 8.1 | 27280102 |
eCl@ss 9.0 | 27280102 |
eCl@ss 10.0 | 27280102 |
eCl@ss 11.0 | 27280102 |
eCl@ss 12.0 | 27280102 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 8.0 | EC002550 |
UNSPSC 16.0901 | 43211701 |
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.