Flow metering systems
FLOWSKID

FLOWSKID600-compact
On request
Please note: the exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications. Our regional sales organization will help you to select the optimum device configuration.
Copy shortlink
    • Features
      Industries

      Oil and gas

      Maritime

      Tasks

      Measurement of gas composition

      Volume measurement

      Pressure measurement

      Temperature measurement

      Flow calculation

      Condition monitoring

    • Mechanics/electronics
      Contact materialLow temperature carbon steel, stainless steel
      Nominal pipe size2 ″ ... 52 ″, (DN50 ... DN1400)
      Number of valves≤ 5
    • Performance
      Gas temperature–40 °C ... +180 °C
      Pressure class150 / 300 / 600 / 900 / 1,500 / 2,500
    • General notes
      Bill of materialsPre-configured to reduceengineering efforts
      Items supplied

      Advanced I/O

      Flow-X/C

      Analyzers including protected rooms

      Gas chromatograph

      Valves

      Skid structure

      Monitoring system

      Station control device

      Piping

      Pressure and temperature measurement technology

      Conformities

      ISO9001

      DIN

      ANSI

      ASME

      ShippingStandard Shipping Container
    • Classifications
      ECl@ss 10.027200490
      ECl@ss 11.027200490
  • View: View Gallery View List Show all
    Hide all