Contact
Feedback

Driver assistance systems
BAS

Active collision warning alerts for manned forklift truck applications

Your Benefits

  • Eliminating the need for constant alerts or flashing lights helps reduce operator fatigue
  • Stand-alone, aftermarket solution that actively alerts the operator to unseen obstructions behind the forklift truck, which contributes to a reduction in costly accidents
  • Operator remains in full control of the lift truck, this stand-alone system acts as an aid and does not override the lift truck control system
  • Simple, independent solution that does not require additional costly equipment or integration of components on potential obstacles
  • Keep Operator focused on current task while reducing accidents and damage

Product selection

Show all Hide all
Filter by:

11 results:

Result 1 - 8 out of 11

View:

1073078
BAS
Driver assistance systems
  • Application: Inside (2 m)
  • Items supplied: 2D LiDAR sensor TiM320 Rear, DIN Assembly with cables, Mounting kit for TiM3xx, Buzzer
  • Vehicle: Manned forklift trucks
  • Supply voltage: 72 V DC (18 V DC ... 75 V DC)
Details
  • Compare now
1073077
BAS
Driver assistance systems
  • Application: Inside (2 m)
  • Items supplied: 2D LiDAR sensor TiM320 Rear, DIN Assembly with cables, Mounting kit for TiM3xx, Buzzer
  • Vehicle: Manned forklift trucks
  • Supply voltage: 60 V DC (18 V DC ... 75 V DC)
Details
  • Compare now
1073076
BAS
Driver assistance systems
  • Application: Inside (2 m)
  • Items supplied: 2D LiDAR sensor TiM320 Rear, DIN Assembly with cables, Mounting kit for TiM3xx, Buzzer
  • Vehicle: Manned forklift trucks
  • Supply voltage: 24 V DC (18 V DC ... 75 V DC)
Details
  • Compare now
1073075
BAS
Driver assistance systems
  • Application: Inside (2 m)
  • Items supplied: 2D LiDAR sensor TiM320 Rear, DIN Assembly with cables, Mounting kit for TiM3xx, Buzzer
  • Vehicle: Manned forklift trucks
  • Supply voltage: 12 V DC (9.5 V DC ... 18 V DC)
Details
  • Compare now
1073136
BAS
Driver assistance systems
  • Application: Inside and outside (8 m)
  • Items supplied: 2D LiDAR sensor TiM351 Rear, DIN Assembly with cables, Mounting kit for TiM3xx, Buzzer
  • Vehicle: Manned forklift trucks
  • Supply voltage: 60 V DC (18 V DC ... 75 V DC)
Details
  • Compare now
1073135
BAS
Driver assistance systems
  • Application: Inside and outside (8 m)
  • Items supplied: 2D LiDAR sensor TiM351 Rear, DIN Assembly with cables, Mounting kit for TiM3xx, Buzzer
  • Vehicle: Manned forklift trucks
  • Supply voltage: 48 V DC (18 V DC ... 75 V DC)
Details
  • Compare now
1073134
BAS
Driver assistance systems
  • Application: Inside and outside (8 m)
  • Items supplied: 2D LiDAR sensor TiM351 Rear, DIN Assembly with cables, Mounting kit for TiM3xx, Buzzer
  • Vehicle: Manned forklift trucks
  • Supply voltage: 24 V DC (18 V DC ... 75 V DC)
Details
  • Compare now
1073865
BAS
Driver assistance systems
  • Application: Inside and outside (8 m)
  • Items supplied: 2D LiDAR sensor TiM351 Rear, Mounting kit for TiM3xx, DIN Assembly with cables, Buzzer
  • Vehicle: Manned forklift trucks
  • Supply voltage: 24 V DC (18 V DC ... 75 V DC)
Details
  • Compare now

Result 1 - 8 out of 11

Overview

Active collision warning alerts for manned forklift truck applications

The BAS (Backup Assistance System) driver assistance system actively monitors the area obstructed from view behind a manned forklift truck and minimizes collisions. Using the compact, advanced TiM3xx laser scanner, this stand-alone backup assistance system gives real-time feedback to the driver via an audible warning(s) only when the truck is too close to any stationary or moving object. This intelligent system was designed specifically for forklift trucks and the system can be connected to the reverse drive function of the vehicle to eliminate false alarms. Visual warning lights are optional.

At a glance
  • Customizable alert zones allowed for a tailored solution
  • Low power consumption minimizes drain on vehicle battery
  • 95 dB buzzer with two audible tones
  • Alarms are activated when vehicle is traveling in reverse
  • Kits available for different voltage trucks and electrical systems

Applications

Technical overview

 
  • Technical data overview
    VehicleManned forklift trucks
    Display
    FunctionsAudible collision warning
    Number of laserscanners1
    Monitored areaVehicle rear end
    Warning zones2
All technical data can be found accompanying the individual product

Downloads

TOP