Contact
Feedback

Empty bay detection in cases where totes are being stored at several depths

Before items are moved from the ASRS system into storage, a photoelectric sensor can be used to determine whether the allocated storage area is free. Even when faced with differing object colors, the reliable compact device provide high repeatability and immunity to ambient light.

  • Following product families can be used
    Product family Dx35
    Larger than life performance – flexible measurement and detection up to 35 m
    • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
    • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
    • Devices with analog and digital output, or just switching
    • Infrared or red emitted light in laser class 1 or 2
    • Repeatability: 0.5 mm to 5 mm
    • Compact housing size
    • IO-Link
    Product family Dx50-2
    The new era in distance measurement
    • Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
    • Output rate up to 3,000/s
    • Repeatability: 0.5 mm to 5 mm
    • Reliable, patented HDDM time-of-flight technology
    • Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
    • Shape comparison integrated in sensor
    • IO-Link, analog and digital output
    • Display with intuitive operation and easy-teach option
    • Enclosure rating IP 65 and IP 67
    Product family W18-3
    Reliable object detection for demanding applications
    • Best-in-class optical performance due to superior OES technology
    • Autocollimation optics
    • Background suppression with second sender LED
    • Slim, durable plastic housing
    • Operation via double teach-in pushbutton or potentiometer
    • Wide variety of options for operation, connection, and optics
    • Flexible sensor settings, monitoring, advanced diagnostics, and visualization
  • Following products can be used
    6048065
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 3,000 mm, 200 mm ... 4,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048067
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048061
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048063
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048062
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048066
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048068
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048064
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 4,000 mm, 200 mm ... 3,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048071
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048072
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Cable, 5-wire
    • Details
    • Compare now
    6048070
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: NPN
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
    6048069
    PowerProx
    Photoelectric sensors
    • Sub product family: WTT280L-2 Long Range
    • Sensing range max.: 200 mm ... 18,000 mm
    • Sensor principle: Photoelectric proximity sensor
    • Detection principle: Background suppression
    • Switching output: PNP
    • Switching mode: Light/dark switching
    • Connection type: Male connector M12, 5-pin
    • Details
    • Compare now
TOP