Contact
Feedback

Accessories
Plug connectors and cables

STL-1212-G20MACO
6050682
Usually available within 3 weeks
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnecting cables
      Connection type head AMale connector, M12, 12-pin, straight
      Connection type head BFlying leads
      Connection typeFlying leads
      Connector materialTPU
      Connector colorBlack
      Locking nut materialStainless steel (V4A/1.4404)
      Cable20 m, 12-wire, PUR, halogen-free
      Jacket materialPUR, halogen-free
      Jacket colorBlack
      Cable diameter7.5 mm
      Conductor cross-section2 x 2 x 0.14 mm²
      ShieldingShielded
      Bending radius
      Flexible use> 12 x cable diameter
      Stationary position> 5 x cable diameter
      Bending cycles≥ 1,000,000
      Reference voltage≤ 30 V
      Current loading2 A
      Traversing speed1.7 m/s
      Travelling distance5 m
      Acceleration≤ 5 m/s²
      Signal typeSensor/actuator cable
      Application

      Zones with oils and lubricants

      Outdoor

      Drag chain operation

      Enclosure ratingIP67/ IP69K
      Ambient operating temperature
      Flexible use–30 °C ... +90 °C
      Stationary position–40 °C ... +90 °C
      Drag chain operation–25 °C ... +60 °C
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      UNSPSC 16.090126121604

    Technical drawings

    STL-1212-G20MACO
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP