Accessories
Plug connectors and cables

STE-1208-GA
6028370
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AMale connector, M12, 8-pin, straight
      Connection typeScrew-type terminals
      Connector materialZinc die-cast, nickel-plated
      Connector colorSilver
      Locking nut materialCuZn
      ShieldingShielded
      Permitted cable diameter6 mm ... 8 mm
      Permitted cross-section≤ 0.5 mm²
      Reference voltage≤ 60 V
      Current loading2 A
      AuthorizationsUL
      Enclosure ratingIP67
      Ambient operating temperature
      Head–40 °C ... +85 °C

    Technical drawings

    STE-1208-GA
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all