Accessories
Plug connectors and cables

STE-1208-G
6033269
Please note: Please consider the operational voltage of the connector. For sensors with an integrated cable and flying leads the operational voltage of the connector can be lower than the operational voltage of the sensor.
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyField-attachable connectors
      Connection type head AMale connector, M12, 8-pin, straight
      Connection typeScrew-type terminals
      Connector materialPA
      Connector colorBlack
      Locking nut materialCuZn
      Tightening torque0.4 Nm
      ShieldingUnshielded
      Permitted cable diameter6 mm ... 8 mm
      Permitted cross-section0.25 mm² ... 0.5 mm²
      Reference voltage≤ 30 V
      Current loading2 A
      NoteFor field bus technology
      Enclosure ratingIP67
      Ambient operating temperature
      Head–40 °C ... +85 °C
  • View: View Gallery View List Show all
    Hide all