Accessories
Plug connectors and cables
SSL-2J08-M05MACE
2094784
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Plug connectors and cables |
Accessory family | Connection cables |
Connection type head A | Male connector, M12, 8-pin, angled, X-coded |
Connection type head B | Male connector, RJ45, 8-pin, straight |
Locking nut material | CuZn, nickel-plated brass |
Tightening torque | 0.6 Nm |
Cable | 5 m, 8-wire, AWG26, PUR, halogen-free |
Jacket material | PUR, halogen-free |
Jacket color | Green |
Cable diameter | 6.4 mm |
Conductor cross-section | 4 x 2 x 0.14 mm² |
Shielding | Shielded |
Nominal voltage, cable | 125 V AC |
Test voltage, cable | 1,000 V AC |
Reference voltage | | | 48 V AC | | 60 V DC |
|
Rated impulse voltage | 1 kV |
Current loading | 0.5 A |
Signal type | Gigabit Ethernet |
Transmission characteristics | CAT6A |
Data transmission rate | ≤ 10 Gbit/s |
Enclosure rating | IP66K |
Ambient operating temperature | | Head | –25 °C ... +85 °C |
|
Thermal resistance, piping | Flame retardant acc. to UL 1581 Section 1090, Section 1100 (FT2), Section 1080 (VW-1) / IEC 60332-1-2 |
Classifications
ECl@ss 5.0 | 19030312 |
ECl@ss 5.1.4 | 19030312 |
ECl@ss 6.0 | 27060304 |
ECl@ss 6.2 | 27060304 |
ECl@ss 7.0 | 27060304 |
ECl@ss 8.0 | 27060304 |
ECl@ss 8.1 | 27060304 |
ECl@ss 9.0 | 27060304 |
ECl@ss 10.0 | 27060304 |
ECl@ss 11.0 | 27060304 |
ETIM 5.0 | EC000830 |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
UNSPSC 16.0901 | 26121604 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.