Accessories
Plug connectors and cables

SSL-1204-W05MZ
6050636
Piece
Copy shortlink
    • Technical specifications
      Accessory groupPlug connectors and cables
      Accessory familyConnection cables
      Connection type head AMale connector, M12, 4-pin, angled, D-coded
      Connection type head BMale connector, M12, 4-pin, angled, D-coded
      Connector colorBlack
      Locking nut materialZinc die-cast, nickel-plated
      Cable5 m, 4-wire, CAT5, CAT5e, PUR, halogen-free
      Jacket materialPUR, halogen-free
      Jacket colorGreen
      Cable diameter6.5 mm
      Conductor cross-section0.34 mm²
      ShieldingShielded
      Bending radius
      Flexible use> 7 x cable diameter
      Stationary position> 3 x cable diameter
      Signal typePROFINET
      Transmission characteristicsCAT5
      Data transmission rate≤ 100 Mbit/s
      DescriptionHead A: male connector, M12, 4-pin, angled, D coded Head B: male connector, M12, 4-pin, angled, D coded Cable: PUR, halogen-free, shielded, 4 x 0.34 mm², Ø 6.5 mm
      Ambient operating temperature
      Stationary position–20 °C ... +80 °C
    • Classifications
      ECl@ss 5.019030312
      ECl@ss 5.1.419030312
      ECl@ss 6.027060304
      ECl@ss 6.227060304
      ECl@ss 7.027060304
      ECl@ss 8.027060304
      ECl@ss 8.127060304
      ECl@ss 9.027060304
      ECl@ss 10.027060304
      ECl@ss 11.027060304
      ECl@ss 12.027060304
      ETIM 5.0EC000830
      ETIM 6.0EC000830
      ETIM 7.0EC003249
      ETIM 8.0EC003249
      UNSPSC 16.090126121604
  • View: View Gallery View List Show all
    Hide all