Contact
Feedback

Analytics Solutions
Package Analytics

Logistics monitoring and diagnostics – make better decisions...faster

Your Benefits

  • Increase system performance with more transparent facility operations
  • Improve vendor compliance by easily sharing images and data
  • Identify trends to improve system/facility level performance
  • Validate package integrity at key operation points to reduce liability and improve customer service
  • Gain secure access on multiple form factors (mobile/tablet/desktop) for round the clock monitoring

Overview

Logistics monitoring and diagnostics – make better decisions...faster

SICK’s Package Analytics software provides comprehensive, real-time performance and health monitoring of automated identification systems in the CEP as well as the retail and warehousing industries. From tracking an individual package on a conveyor - to facilities processing thousands of packages a day, Package Analytics helps drive timely decision-making in high-volume applications. Throughout receiving, sortation and shipping, this software helps you prepare for Industry 4.0 by boosting the traceability, accuracy and efficiency of your sortation operations.

At a glance
  • Reliable aggregation and visualization of SICK sensor data
  • Modern, responsive user interface accessible on multiple form factors
  • Data Analysis Package based on time, read-rates and barcode type
  • Easy installation and configuration
  • Time limited license for evaluation

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    LanguageEnglish / The standard version of the software is in English. However, it can be translated into any other language.
    Version3.0 / 4.0
    DescriptionSoftware license
    Supported products

    Image-based code readers

    Fixed mount bar code scanners

    RFID read/write device

    DWS systems

    Operating system

    Windows XP

    Windows 7 (32 bit/64 bit)

    Windows Server 2012 R2

    Linux (CentOS 6)

    Others on request

    Windows 10 (64 bit)

    Windows 7 (64 bit)

    Windows Server 2008 R2 Standard

    Linux (CentOS 7)

    Installation on virtual machines is also supported by the operating systems named here.

All technical data can be found accompanying the individual product

Downloads

TOP