Contact
Feedback

Accessories
Plug connectors and cables

SNL–08D12–KA35
6032902
Availability on request
Piece
Copy shortlink
    • Technical specifications
      Accessory familyJunction boxes
      Number of slots8
      Slot connection typeM12
      Connecting cable35 m, 19-wire
      Cable colorBlack
      Conductor cross-section0.5 mm²
      Reference voltage≤ 32 V
      Operating voltage10 V DC ... 30 V DC
      Current loading

      11 A, total at 30 °C (refer to correction factors EN 60204-1)

      Total at 30 °C (refer to correction factors EN 60204-1)

      Maximum current carrying capacity per slot≤ 4 A
      Signals per slot (slot assignment)2 x per socket
      Enclosure ratingIP67/ IP69K
      Items suppliedWith 4 dust covers and 10 attachable labels

    Technical drawings

    SNL–08D12–KA35
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP