- Home
- Product portfolio
- SICK AppSpace
- SICK AppSpace SensorApps
- Intelligent Inspection
- Nova InspectorP
- Home
- Product portfolio
- SICK AppSpace
- SICK AppSpace SensorApps
- Intelligent Inspection
- Nova InspectorP
SICK AppSpace SensorApps
SICK Nova SensorApps
-
Technical details
-
Supported Products
-
Downloads
-
- Product features
Description The Nova InspectorP SensorApp includes the Quality Inspection Toolset and the Intelligent Inspection Toolset, which can be used with an upgrade license or for a test period of 2 hours per restart without an activated license.
The Quality Inspection toolset is used to ensure that produced items have the exact qualities regarding presence and measurements of details.
The Intelligent Inspection Upgrade License makes it possible to productively use the complete set of tools, including powerful Deep Learning image analysis tools for solving problems which is not possible with rule-based machine vision.
Task Presence inspection
Quality inspection
Classification
Anomaly detection
Measuring, 2D
Technology 2D snapshot, image analysis, Deep Learning Product category Configurable, programmable Toolkit Quality Inspection License (included in InspectorP6xx 2D cameras, not possible to relocate to other device):
Angle
Bead
Blob counter
Blob Locator
Circle Fitter
Distance
Edge pixel counter
Ellipse fitter
Fixed Point
Fixed line
Line fitter
Object locator
Pattern locator
Pixel counter
Region
Intelligent Inspection Upgrade License (in addition to the one named above):
Anomaly detection
Deep Learning classification
Expansion options The SICK Nova Tool plug-in enables customer-specific or new tools to be added. Development and customization of the tools is supported by SICK AppSpace and SICK AppStudio. Language English, German, French, Italian, Spanish, Japanese, Korean, Chinese Documentation Operating instructions Supported products InspectorP61x
InspectorP62x
InspectorP63x
InspectorP64x
InspectorP65x
- System requirements
Firmware See release notes or AppPool for the respective version of the SensorApp Minimum screen resolution 1,366 px x 768 px Supported browsers Google Chrome (version 80 or higher) Installation tool SICK AppManager
- Classifications
eCl@ss 8.0 13030490 eCl@ss 8.1 13030490 eCl@ss 9.0 13030490 eCl@ss 10.0 13030490 eCl@ss 11.0 13030490 ETIM 5.0 EC002582 ETIM 6.0 EC002582 ETIM 7.0 EC002582 ETIM 8.0 EC002582
-