Safety controllers
Flexi Classic / I/O module

UE410-XU4T0
6035245
Piece
Copy shortlink
    • Features
      ModuleI/O module
      Configuration methodVia rotary switch
    • Safety-related parameters
      Safety integrity level

      SIL3 (IEC 61508)

      SILCL3 (EN 62061)

      CategoryCategory 4 (EN ISO 13849)
      Performance levelPL e (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)2.5 x 10-9 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
    • Functions
      Restart interlockManual / automatic (configurable)
      External device monitoring (EDM)
      AND operation
      OR operation
      Bypass
      Differentiation between man and material (muting)
    • Interfaces
      Inputs

      4 safety inputs

      4 switching inputs

      Number of muting sensors0 / 2
      Outputs

      4 safety outputs

      2 test outputs

      Connection typePlug-in spring terminals
      Display elementsLEDs
    • Electrical data
      Protection classIII (EN 61140)
      Voltage supplyVia A1, A2
      Type of voltage supplyPELV or SELV 1)
      Supply voltage VS24 V DC (19.2 V DC ... 30 V DC)
      Residual ripple≤ 10 %
      Power consumption≤ 3 W (DC)
      Internal power consumption≤ 3 W (DC)
      • 1) The current of the power supply that powers the module must be limited to a maximum of 4 A, either through the power supply itself or a fuse.
    • Mechanical data
      Dimensions (W x H x D)22.5 mm x 96.5 mm x 120.8 mm
      Weight180 g
    • Ambient data
      Enclosure rating
      HousingIP40 (EN 60529)
      TerminalsIP20 (EN 60529)
      Ambient operating temperature–25 °C ... +55 °C
      Storage temperature–25 °C ... +70 °C
      Air humidity15 % ... 95 %, Non-condensing
      Climate conditions according toEN 61131-2 (55 °C ambient operating temperature, 95% rel. humidity)
      Electromagnetic compatibility (EMC)Class A (EN 61000-6-2, EN 55011)
      Vibration resistance5 g RMS, 5 Hz ... 500 Hz (EN 60068-2-64)
    • Classifications
      ECl@ss 5.027243001
      ECl@ss 5.1.427243101
      ECl@ss 6.027243101
      ECl@ss 6.227243101
      ECl@ss 7.027243101
      ECl@ss 8.027243101
      ECl@ss 8.127243101
      ECl@ss 9.027243101
      ECl@ss 10.027243101
      ECl@ss 11.027243101
      ETIM 5.0EC001449
      ETIM 6.0EC001449
      ETIM 7.0EC001449
      ETIM 8.0EC001449
      UNSPSC 16.090132151705

    Technical drawings

    UE410-XU4T0
    Dimensional drawing
    UE410-XU4T0
    Connection diagram
  • View: View Gallery View List Show all
    Hide all