You searched for "proxy sensor"

2,467 results:

Result 1 - 24 out of 2467

  • Thread sizes: M12 to M30
  • Large sensing ranges: 4 mm to 20 mm
  • Electrical configuration: DC, 3-wire
  • Enclosure rating: IP68, IP69K
  • Ambient temperature: –40 °C to +100 °C
  • Rugged stainless-steel housing; plastic sensing face
  • Load dump protection and high electromagnetic compatibility of 100 V/m
  • E1 type approval
Compare now
Select
  • Types: M8 to M30
  • Extended sensing ranges: 2 mm to 20 mm
  • Electrical configuration: DC 3-/4-wire
  • Enclosure rating: IP 68, IP 69K
  • Temperature range: –40 °C to +100 °C
  • Food-compatible stainless-steel housing, plastic sensing face
  • Optical adjustment indicator, IO-Link-ready
  • Resistant to industrial cleaning agents, Ecolab-certified
Compare now
Select
  • Types: M8 to M30, 40 x 40 mm and 80 x 80 mm
  • Increased sensing range: up to 75 mm
  • Electrical configuration: DC 3- and 4-conductor
  • Enclosure rating: IP68
  • Temperature range: –30° C to +85° C
  • PTFE coating for cylindrical thread designs
  • Reduction factor 1 for all metals
Compare now
Select
  • Types: M8 to M30
  • Large sensing ranges: 2 mm to 40 mm
  • Enclosure rating: IP68, IP69K
  • Temperature range: –25 °C to +85 °C
  • Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
  • IO-Link and visual adjustment indicator
  • Resistant against oils, cooling lubricants and cleaning products
Compare now
Select
  • Types: M8 to M30
  • Extended sensing ranges: 1.5 mm to 38 mm
  • Electrical configuration: DC 3-/4-wire, DC 2-wire
  • Enclosure rating: IP 67
  • Temperature range: –25 °C to +75 °C
  • Nickel-plated brass housing; plastic sensing face
Compare now
Select
  • Sizes: M8 and M12
  • Detection of metallic double films
  • Electrical configuration: DC, 4-conductor
  • Temperature range: −25 °C ... +70 °C
  • Enclosure rating: IP68
  • Detection regardless of the gripper position
  • Teach-in via cable or IO-Link
Compare now
Select
  • Type: 80 mm x 80 mm
  • Longer sensing ranges: 50 mm to 60 mm
  • Electrical configuration: DC 3-/4-wire, or AC/DC 2-wire
  • Enclosure rating IP 65 or IP 67
  • Temperature range: –25 °C to +80 °C
  • Plastic housing
  • Programmable N/O or N/C function
  • Sensing range setting via potentiometer
Compare now
Select
  • Types: 10 mm x 16 mm x 28 mm or 12 mm x 26 mm x 40 mm
  • Extended sensing ranges: 2 mm to 8 mm
  • Electrical configuration: DC 3-/4-wire
  • Enclosure rating: IP 68
  • Temperature range: –25 °C to +75 °C
  • Tough VISTAL™ housing
  • Small version with 270° output state display
Compare now
Select
  • Types: 5 mm x 5 mm x 25 mm or 8 mm x 8 mm x 40 mm
  • Extended sensing ranges: 0.8 mm to 4 mm
  • Electrical configuration: DC 3-wire
  • Enclosure rating: IP 67 or IP 68
  • Temperature range: –25 °C to +75 °C
  • Tough VISTAL™ housing
  • Thin version with 270° output state display
Compare now
Select
  • Types: 8 mm x 16 mm x 4 mm or 10 mm x 30 mm x 6 mm
  • Extended sensing ranges: 1.5 mm to 3 mm
  • Electrical configuration: DC 3-wire
  • Enclosure rating: IP 67
  • Temperature range: –20 °C to +70 °C
  • Plastic housing
  • Flat, space-saving and light design
Compare now
Select
  • Types: M8 to M30
  • Extended sensing ranges: 2 mm to 20 mm
  • Electrical configuration: DC 3-/4-wire, DC 2-wire
  • Enclosure rating: IP 68, IP 69K
  • Temperature range: –40 °C to +100 °C
  • Rugged stainless-steel housing; plastic sensing face
  • Optical adjustment indicator, IO-Link-ready
  • Resistant to oils and cooling lubricants; suitable for use outdoors
Compare now
Select
  • Types: M8 to M30; IQ10 and IQ12
  • Four programmable switching points or windows at an Sn of up to 20 mm
  • Freely programmable output function
  • Enclosure rating: IP 68, IP 69K
  • Temperature range: –40 °C to +75 °C
  • Rugged stainless-steel or VISTAL housing
  • Logic, counter, time measurement, or temperature monitoring function
  • IO-Link 1.1
Compare now
Select
  • Type: 40 mm x 40 mm
  • Extended sensing ranges: 20 mm to 40 mm
  • Electrical configuration: DC 3-/4-wire
  • Enclosure rating: IP 68, IP 69K
  • Temperature range: –25 °C to +85 °C
  • Plastic housing
  • Push-lock mounting system
  • Sensor head can be rotated in five directions
Compare now
Select
  • Rectangular type: 12 mm x 26 mm x 40 mm
  • Response range: 4 mm
  • Two OSSD safety outputs
  • Enclosure rating: IP67
  • Temperature range: –25 °C bis +70 °C
  • Rugged VISTAL® housing
  • Up to performance level PL d (EN ISO 13849)
  • Connection variants: M8 male connector, cable or cable with M12 male connector
Compare now
Select
  • Types: M12 to M30
  • Increased response ranges: 4 mm to 15 mm
  • Two OSSD safety outputs
  • Enclosure rating: IP67
  • Temperature range: –25 °C to +70 °C
  • Nickel-plated brass housing, plastic sensing face
  • Up to performance level PL d (EN ISO 13849)
  • Connection variants: M12 male connector, cable or cable with M12 male connector
Compare now
Select
Imagine a sensor that can let you know when something is about to malfunction: The IO-Link technology offers a diverse range of options for cost-effective, bidirectional communication between sensors and... Read on
Inductive proximity sensors
IMB
  • Housing: Standard
  • Sensing range Sn: 2 mm
  • Installation type: Flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: Complementary
  • Connection type: Male connector M12, 4-pin
Details
Compare now
Piece
Inductive proximity sensors
IMB
  • Housing: Short-body
  • Sensing range Sn: 8 mm
  • Installation type: Non-flush
  • Electrical wiring: DC 2-wire
  • Output function: NO
  • Connection type: Cable, 2-wire, 2 m
Details
Compare now
Piece
Inductive proximity sensors
IMB
  • Housing: Short-body
  • Sensing range Sn: 4 mm
  • Installation type: Flush
  • Electrical wiring: DC 2-wire
  • Output function: NO
  • Connection type: Cable, 2-wire, 2 m
Details
Compare now
Piece
Inductive proximity sensors
IMB
  • Housing: Standard
  • Sensing range Sn: 15 mm
  • Installation type: Flush
  • Electrical wiring: DC 2-wire
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
Details
Compare now
Piece
Inductive proximity sensors
IMB
  • Housing: Short-body
  • Sensing range Sn: 15 mm
  • Installation type: Flush
  • Electrical wiring: DC 4-wire
  • Switching output: PNP
  • Output function: Complementary
  • Connection type: Male connector M12, 4-pin
Details
Compare now
Piece
Inductive proximity sensors
IME
  • Housing: Short-body
  • Sensing range Sn: 38 mm
  • Installation type: Non-flush
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
Details
Compare now
Piece
Inductive proximity sensors
IQG
  • Sensing range Sn: 20 mm
  • Installation type: Flush
  • Cuboid shape (W x H x D): 40 mm x 40 mm x 66 mm
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Male connector M12, 4-pin
Details
Compare now
Piece
Inductive proximity sensors
IQG
  • Sensing range Sn: 20 mm
  • Installation type: Flush
  • Cuboid shape (W x H x D): 40 mm x 40 mm x 118 mm
  • Electrical wiring: DC 3-wire
  • Switching output: PNP
  • Output function: NO
  • Connection type: Cable gland
Details
Compare now
Piece

Result 1 - 24 out of 2467