You searched for "lector"

321 results:

Result 1 - 24 out of 321

Nonstop code reading flexibility
  • 2/4 megapixel resolution; high frame repetition rate of 40 Hz
  • Dynamic focus adjustment from object to object
  • Integrated high-power LED illumination
  • Function buttons, aiming laser, optical and acoustic feedback signal
  • Intelligent, rapid decoding algorithms
Compare now
Select
Perfect sight - in any light
  • High performance DPM decoder
  • Immune to ambient light
  • Powerful LEDs in red, blue, infrared
  • Extensive optical accessories such as polarizing filter or dome attachment
  • Setup wizard with auto focus, aiming laser, green feedback LED
  • Innovative data handling with sorting, filtering, and output formatting functions
Compare now
Select
The small device for miniature codes and much more
  • Powerful DPM code reader
  • Compact design
  • Snap-in mounting done in seconds
  • Focus position can be adjusted manually or automatically via liquid lens technology
  • Controllable multi-color lights with optional polarizing filter
  • Magnifier effect for detection of the smallest codes
  • Easy auto set-up
  • Integrated laser distance measurement (ToF)
Compare now
Select
Intelligent. Flexible. Intuitive.
  • Code reader with up to 2-megapixel sensor
  • Flexible optics and filter design
  • Integrated, replaceable high-power illumination
  • Intuitive user interface, with flexible result string with code analysis options
  • Function buttons, aiming laser, acoustic feedback signal, and green feedback LED
  • microSD memory card
Compare now
Select
High-speed image-based code reading and assignment for small object gaps
  • Several camera variants to choose from: 5, 9, and 12 megapixels
  • High illumination intensity
  • Large field of view and high depth of field
  • High-performance processor
  • Decoding algorithms based on artificial intelligence
  • Three-dimensional assignment of codes to objects
  • Small housing, identical to the predecessor model Lector65x
  • 2 x 1-GbE image channel
Compare now
Select
Your objects are always in focus
  • Dynamic focus adjustment
  • Big depth of field in fix focus operation
  • Tracking function with MSC800
  • Integration into the network concept of the MSC800
  • JPEG image output in real time
  • 2 or 4 megapixel resolution along with a high image capture rate of up to 40 Hz
  • Highly versatile customer interfaces and protocols
Compare now
Select
In the testing processes for wireless radio modules of a producer known worldwide, the LECTOR®620 image-based code readers from SICK very reliably identify even poorly printed Data Matrix codes on... Read on
TLA (Tire Lector Array) with integrated spotting enables robot handling
TLA (Tire Lector Array) with integrated spotting enables robot handling
In addition to identifying bar codes, ALIS provides images for further processing of label information using camera technology...
Modern logistics processes are a force to be reckoned with: They can handle around 200,000 parcels an hour at one single reloading point. But they are also extremely demanding: They need increased safety... Read on
Track and trace systems
Lector Identification System
  • Read field width: 0 mm ... 2,000 mm
  • Object height: 0 mm ... 2,000 mm
  • Transport speed: 0 m/s ... 3.5 m/s
  • 1D code resolution: 0.1 mm ... 2 mm
  • 2D code resolution: 0.1 mm ... 2 mm
  • Sensor resolution: 5MP, 9MP, 12MP
  • Number of cameras: Customized
Details
Compare now
Optical flexibility and leading decoder technology ensure reliable read rate under difficult reading conditions... Read on
Automatic Identification Overview...

Type: Beckhoff function block

Name: Function block Beckhoff TwinCAT 2.x for CLV6 series, lector series (EtherCAT, Ethernet/IP, PROFINET, PROFIBUS)

Version: V1.00

Software category: Function block

Size: 1.28 MB

Language: German, English

Product family: Lector61x, Lector62x, Lector63x, Lector64x/Lector65x, ...

Details
Download

Type: Beckhoff function block

Name: Function block Beckhoff TwinCAT 3.x for CLV6 series, Lector series (EtherCAT, Ethernet/IP, PROFINET, PROFIBUS)

Version: V2.00

Software category: Function block

Size: 2.03 MB

Language: German, English

Product family: CLV62x, CLV63x, CLV64x, CLV65x, ...

Details
Download

Type: Ethernet/IP function block

Name: Ethernet/IP function block Lector® series, GLS6

Version: 1.30

Software category: Function block

Size: 3.65 MB

Language: German, English

Product family: GLS6, Lector61x, Lector62x, Lector63x, ...

Details
Download
With the CPS modular machine concept, the pharmaceutical product division of Bosch Packaging Technology offers intelligent complete solutions for packaging, serializing, aggregation, and the provision... Read on
Offering consumer goods industry a complete sensor and software solution MINNEAPOLIS, MINN., APRIL 2, 2019 – SICK has chosen to form a partnership with software solution provider for the consumer... Read on

Type: S7 function block

Name: S7 function block S7-1200/1500 TIA (CLV6 series, Lector series, GLS6, PROFIBUS, PROFINET)

Version: 1.2

Software category: Function block

Size: 13.02 MB

Language: German, English

Product family: Connection Device Fieldbus, GLS6, CLV62x, CLV63x, ...

Details
Download

Type: S7 function block

Name: S7 function block S7-300/400 TIA (CLV6 series, Lector series, GLS6, PROFIBUS, PROFINET)

Version: 2.00

Software category: Function block

Size: 2.53 MB

Language: German, English

Product family: Connection Device Fieldbus, GLS6, CLV62x, CLV63x, ...

Details
Download
The machine vision specialist, IVP AB, was founded more than 25 years ago in the university city of Linköping in southern Sweden as an offshoot of the university there. Since then, the company has... Read on

Type: S7 function block

Name: S7 function block S7-300/400 Step 7 V5.5 (CLV6 series, Lector series, GLS6, PROFIBUS, PROFINET)

Version: 2.00

Software category: Function block

Size: 3.68 MB

Language: German, English

Product family: Connection Device Fieldbus, GLS6, CLV62x, CLV63x, ...

Details
Download

Type: Beckhoff function block

Name: Function block Beckhoff TwinCAT 3.x TCP for CLV6 series, Lector series (Ethernet TCP/IP)

Version: V2.00

Software category: Function block

Size: 1.79 MB

Language: German, English

Product family: CLV62x, CLV63x, CLV64x, CLV65x, ...

Details
Download

Result 1 - 24 out of 321