Contact
Feedback

You searched for "ag"

131 results:

Result 1 - 24 out of 131

Product family Visionary-T
3D snapshot – for versatile use indoors
  • Record up to 30 3D images per second
  • Distance values: 144 x 176 pixels per snapshot
  • Output 3D data via a Gigabit Ethernet interface
  • Depth reproducibility of 3 mm and 30 mm at 1 m and 7 m distances respectively
  • Temperature range: 0 °C to 50 °C or up to 45 °C (depending on the housing), Enclosure rating: IP 67, light sensitivity: 0 klx ... 50 klx

PAC50-ACC
1062953
PAC50
Pressure sensors
  • Measuring range: –1 bar ... 0 bar
  • Accuracy: ≤ ± 1.5 % of the span
  • Process connection: PIF 4 mm + G ¼
  • Process temperature: 0 °C ... +60 °C
  • Output signal: 2 x PNP/NPN/Push-Pull + 4 mA ... 20 mA / 0 V ... 10 V
  • Connection type: Round connector M12 x 1, 5-pin with 2 switching outputs and analog output and 2 switching outputs
  • Details
  • Compare now
Product family IM AC
The economical standard for use in industrial environments
  • Types: M12 to M30
  • Simple sensing ranges: 2 to 15 mm
  • Electrical configuration: AC 2-wire, AC/DC 2-wire
  • Enclosure rating: IP67
  • Temperature range: –25 °C to 75 °C
  • Nickel-plated brass housing, plastic sensing face
Product family ACS/ACM36
Compact, universal, intuitive
  • Compact 36 mm absolute encoder with up to 3723 steps (for singleturn and multiturn)
  • Servo flange
  • Radial cable outlet
  • Analog interface 4 to 20 mA or 0 to 10 V
  • Programming via keypad on the encoder
  • IP 65 protection class
  • Operating temperature: –30 °C to +80 °C
  • Details
  • Compare now
Product family W250-2
High performance in a compact housing for AC and DC applications
  • Easily visible red light thanks to BrightLight LED
  • Potentiometer with a positioning indicator for adjusting the sensing range/sensitivity
  • Light/dark switching via control cable
  • Rotatable male connector or cable
  • Variants for 10 … 30 V DC or 24 … 240 V DC / 24 … 240 V AC power supply in compact design
  • BEF-W250 mounting bracket made of stainless steel (1.4301) included with delivery
7902126
IM AC
Inductive proximity sensors
  • Sensing range Sn: 10 mm
  • Installation type: Flush
  • Housing: Standard
  • Electrical wiring: AC/DC 2-wire
  • Output function: NO
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
7902122
IM AC
Inductive proximity sensors
  • Sensing range Sn: 5 mm
  • Installation type: Flush
  • Housing: Standard
  • Electrical wiring: AC/DC 2-wire
  • Output function: NO
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
7902124
IM AC
Inductive proximity sensors
  • Sensing range Sn: 8 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: AC/DC 2-wire
  • Output function: NO
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
PAC50-AGB
1062946
PAC50
Pressure sensors
  • Measuring range: –1 bar ... 0 bar
  • Accuracy: ≤ ± 1.5 % of the span
  • Process connection: 2 x G ¼
  • Process temperature: 0 °C ... +60 °C
  • Output signal: PNP/NPN/Push-Pull + 4 mA ... 20 mA / 0 V ... 10 V
  • Connection type: Round connector M12 x 1, 4-pin with 1 switching output + analog output and 2 switching outputs
  • Details
  • Compare now
6039751
ACS/ACM36
Absolute encoders
  • Encoder version: Absolute Multiturn
  • Electrical interface: Analog
  • Shaft diameter: 6 mm
  • Max. Resolution (Singleturn, Multiturn): 2,979, 16
  • Connection type: Cable, radial, 1.5 m
  • Details
  • Compare now
6039752
ACS/ACM36
Absolute encoders
  • Encoder version: Absolute Multiturn
  • Electrical interface: Analog
  • Shaft diameter: 6 mm
  • Max. Resolution (Singleturn, Multiturn): 3,723, 16
  • Connection type: Cable, radial, 1.5 m
  • Details
  • Compare now
6053311
ACS/ACM36
Absolute encoders
  • Encoder version: Absolute Singleturn
  • Electrical interface: Analog
  • Shaft diameter: 6 mm
  • Max. Resolution (Singleturn, Multiturn): 2,979, 1
  • Connection type: Cable, radial, 1.5 m
  • Details
  • Compare now
7902129
IM AC
Inductive proximity sensors
  • Sensing range Sn: 15 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: AC/DC 2-wire
  • Output function: NC
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
7902128
IM AC
Inductive proximity sensors
  • Sensing range Sn: 15 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: AC/DC 2-wire
  • Output function: NO
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
7902119
IM AC
Inductive proximity sensors
  • Sensing range Sn: 2 mm
  • Installation type: Flush
  • Housing: Standard
  • Electrical wiring: AC 2-wire
  • Output function: NC
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
7902123
IM AC
Inductive proximity sensors
  • Sensing range Sn: 5 mm
  • Installation type: Flush
  • Housing: Standard
  • Electrical wiring: AC/DC 2-wire
  • Output function: NC
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
7902127
IM AC
Inductive proximity sensors
  • Sensing range Sn: 10 mm
  • Installation type: Flush
  • Housing: Standard
  • Electrical wiring: AC/DC 2-wire
  • Output function: NC
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
6022058
IM AC
Inductive proximity sensors
  • Sensing range Sn: 15 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: AC/DC 2-wire
  • Output function: NO
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
7902118
IM AC
Inductive proximity sensors
  • Sensing range Sn: 2 mm
  • Installation type: Flush
  • Housing: Standard
  • Electrical wiring: AC 2-wire
  • Output function: NO
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
7902121
IM AC
Inductive proximity sensors
  • Sensing range Sn: 4 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: AC 2-wire
  • Output function: NC
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
7902120
IM AC
Inductive proximity sensors
  • Sensing range Sn: 4 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: AC 2-wire
  • Output function: NO
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
7902125
IM AC
Inductive proximity sensors
  • Sensing range Sn: 8 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: AC/DC 2-wire
  • Output function: NC
  • Connection type: Cable, 2-wire
  • Details
  • Compare now
6021588
IM AC
Inductive proximity sensors
  • Sensing range Sn: 15 mm
  • Installation type: Non-flush
  • Housing: Standard
  • Electrical wiring: AC/DC 2-wire
  • Output function: NO
  • Connection type: Cable, 2-wire
  • Details
  • Compare now

Result 1 - 24 out of 131

TOP