Contact
Feedback

You searched for "Wire-draw encoders"

289 results:

Result 1 - 24 out of 289

Product family EcoLine
Modular wire draw encoder in miniature design
  • Measured lengths: 1.25 m ... 10 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
  • Light yet shock-proof and temperature-resistant plastic housing
  • Analog interface with teach-in function at the encoder
Product family Compact
Compact design - with integrated encoder
  • Measuring lengths from 2 m ... 5 m
  • Integrated measuring system
  • Compact housing (90 mm x 90 mm x 90 mm)
  • Incremental and absolute versions
  • High resolution
Wire draw encoders - made-to-measure solutions for your applications

Wire draw encoders consist of a wire draw mechanism and an encoder. The rotation of the drum, which is proportional to the length being measured, is recorded and output by an encoder. This facilitates positioning on linear measuring paths. SICK's wire draw encoders support a large selection of interfaces and facilitate easy system integration for applications in challenging industrial settings. Different performance classes make it possible to select the ideal device for the application at hand.

The motto of EcoLine wire draw encoders from SICK is tailor-made track measurement. This is made possible by the product family's modular concept: encoder, interfaces and measured lengths can be selected... Read on
The Langenthal-based company Nencki AG is very meticulous when it comes to their bogie test stands. By using BTF08 HighLine wire draw encoders with an EtherCAT® interface and OD displacement measurement... Read on
Encoders are ideal for precise position determination in industrial automation

Position sensors that function according to the cable extension principle are referred to as wire draw encoders. The sensor system consists of a wire draw mechanism and a rotary encoder. The core element of the wire draw encoder is a bobbin around which a single layer of wire is wound. The wire is wound up onto the bobbin via a spring. The resolution of a wire draw encoder is determined by the relation between the bobbin circumference and the resolution of the rotary encoder.

       
A core function of mobile platforms is the transportation of goods. SICK offers a wide solutions portfolio for detecting, positioning and identifying goods.
A garbage truck driver is faced with challenges on a daily basis, including illegally parked cars, narrow roads, irritated motorists, heat, cold, and thunderstorms. It does not have to be like this any... Read on
Measuring forklift height with wire draw encoders
Measuring forklift height with wire draw encoders
Wanna bet that ... you can use an excavator shovel to place the tone arm of a record player precisely between two songs on a record, or hang up six socks with two excavators in the space of four minutes?... Read on
Information about incremental encoders, absolute encoders, safety encoders,wire draw encoders, and tilt sensors
1035241
Compact
Wire draw encoders
  • Measuring range: 0 m ... 5 m
  • Communication interface: SSI
  • Supply voltage: 12 V ... 30 V
  • Connection type: Male connector, M23, 12-pin, radial
  • Programmable/configurable: no
  • Details
  • Compare now
Product family HighLine
Measuring lengths up to 50 m, rugged design - the heavy-duty wire draw encoder
  • Measuring lengths: 2 m ... 50 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very rugged system (dirt scraper, integrated brushes)
  • High-quality winding mechanism and wire input
  • High enclosure rating
  • High shock and vibration resistance
  • Extremely high resolution possible
  • Expandable using external accessories

Type: PROFINET function block

Name: AFS/AFM60 PROFINET function block TIA-Portal versions V12+SP1, TIA V13+SP1, TIA V14

Version: V1.2

Software category: Function block

Size: 15.45 MB

Product family: AFS/AFM60 PROFINET, EcoLine, HighLine

Type: PROFINET function block

Name: AFS/AFM60 PROFINET function block SIMATIC STEP7 V5

Version: V1.01

Software category: Function block

Size: 1.49 MB

Product family: AFS/AFM60 PROFINET, EcoLine, HighLine

Type: EDS file

Name: EDS file (DeviceNet)

Software category: Device description file

Size: 7.00 KB

Product family: ATM60 DeviceNet, EcoLine, HighLine

Type: EDS file

Name: EDS file (CANopen)

Software category: Device description file

Size: 3.00 KB

Product family: ATM60 CANopen, EcoLine, HighLine

Type: ESI file

Name: ESI file

Version: V1.02

Software category: Device description file

Size: 33.00 KB

Product family: AFS/AFM60 EtherCAT®, EcoLine, HighLine

Type: EDS file

Name: EDS file (EtherNet/IP incl. Webserver)

Version: 2.01

Software category: Device description file

Size: 2.44 MB

Product family: AFS/AFM60 EtherNet/IP, EcoLine, HighLine

Type: GSD data file

Name: GSD file (ATM60 PROFIBUS)

Software category: Device description file

Size: 5.00 KB

Product family: ATM60 PROFIBUS, HighLine

Type: EDS file

Name: EDS-Datei (EtherNet/IP, up to date code 15/42 [yy/ww])

Version: 1.01

Software category: Device description file

Size: 13.00 KB

Product family: AFS/AFM60 EtherNet/IP, EcoLine, HighLine

Type: ESI file

Name: ESI-Datei

Version: V1.03

Software category: Device description file

Size: 29.00 KB

Product family: AFS/AFM60 EtherCAT®, EcoLine, HighLine

Type: ESI file

Name: ESI-Datei

Version: V1.03_20170922

Software category: Device description file

Size: 34.00 KB

Product family: AFS/AFM60 EtherCAT®, EcoLine, HighLine

Result 1 - 24 out of 289

TOP