Contact
Feedback

You searched for "Wheeled Encoders"

261 results:

Result 1 - 24 out of 261

Product family DBV50 Core
Compact measuring wheel system that is highly flexible and easy to mount
  • Axis distance: 63.5 mm
  • Measuring wheel circumference: 200 mm
  • Resolution: 0.08 mm per pulse, 12.5 pulses per mm
  • Max. spring travel: 14 mm, mechanically limited, max. spring force: 21 N
  • Encoder rotation in 30° increments
  • The encoder can be mounted on both spring arm sides, wheel support from top and bottom
  • Adjustable spring pretension
Product family DUV60
Quickly configurable and versatile measuring wheel incremental encoder
  • Single or dual wheel measuring wheel encoder
  • DIP switches for programming resolution, signal output,
  • And counting direction
  • Universal 4.5 V ... 30 V supply
  • LEDs that indicate encoder status and output signal.
  • M12 male connector, 4- or 8-pin, or universal cable outlet
  • Optional fault output directly from encoder
Product family DKV60
Rugged, high-performance measuring wheel incremental encoder
  • Complete, preassembled measuring system
  • Measuring wheel with knurl or O-ring for adaptation to the measuring surface
  • Mounting bracket made from anti-corrosive spring steel
  • High resolution up to 0.1 mm (1 … 2.000 pulses/revolution)
  • Electrical interfaces: Open collector NPN, TTL/RS-422 or HTL/push pull.
  • Connection via cable outlet, for radial or axial use with open ends or fitted with an M12 connector
Product family DFV60
High-resolution, programmable measuring wheel incremental encoder
  • Rotatable spring arm for universal use
  • 300 mm wheel circumference with o-ring made from NBR70
  • Mounting arm and measurement wheels made from aluminum
  • Programmable output voltage, zero pulse position, zero pulse width and number of pulses
  • Connection: radial M12 connector outlet or radial/axial cable outlet
  • Electrical interfaces: 5V & 24V TTL/RS-422, 24 V HTL/push pull
  • Remote zero setting possible

Measuring wheel encoders use a wheel to record linear movements and convert them into speed or position values. When a measuring wheel encoder is used, there is no need for a reference point on the surface being measured. That means that these encoders are an excellent choice for measurements on a wide range of different surfaces. An integrated spring ensures that the wheel exerts consistent pressure on the surface, thereby guaranteeing slip-free measurements.

     
Information about incremental encoders, absolute encoders, safety encoders,wire draw encoders, and tilt sensors
Tactile measurement of linear movements directly on the measurement surface

Measuring wheel systems use a wheel to record linear movements, which they then convert to speed or position values. These systems do not require a reference point on the surface to be measured, making them well-suited to measuring a wide range of surfaces. The integrated spring ensures that the wheel exerts a consistent pressure on the surface, thereby guaranteeing slip-free measurement.

1051309
DFV60
Measuring wheel encoders
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / TTL, HTL
  • Supply voltage: 4.5 V ... 32 V
  • Connection type: Male connector, M12, 8-pin, radial
  • Max. Resolution: 218.45
  • Details
  • Compare now
Encoders are ideal for precise position determination in industrial automation
The Langenthal-based company Nencki AG is very meticulous when it comes to their bogie test stands. By using BTF08 HighLine wire draw encoders with an EtherCAT® interface and OD displacement measurement... Read on
1085990
DBV50 Core
Measuring wheel encoders
  • Measuring wheel circumference: Without measuring wheel
  • Communication interface: Incremental / TTL, RS-422
  • Supply voltage: 4.5 V ... 5.5 V
  • Connection type: Cable, 8-wire, universal, 1.5 m
  • Max. Resolution: 10
  • Spring arm design: 63.5 mm spring arm, encoder on mounting side (left), single wheel
  • Details
  • Compare now
1050657
DKV60
Measuring wheel encoders
  • Measuring wheel circumference: 200 mm
  • Measuring wheel surface: Knurled
  • Communication interface: Incremental / HTL, Push pull
  • Supply voltage: 10 V ... 30 V
  • Connection type: Cable, 8-wire, with male connector, M12, 8-pin, universal, 1.5 m
  • Max. Resolution: 5
  • Spring arm design: 69.5 mm spring arm
  • Details
  • Compare now
1051331
DFV60
Measuring wheel encoders
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / TTL, HTL
  • Supply voltage: 4.5 V ... 32 V
  • Connection type: Cable, 8-wire, universal, 1.5 m
  • Max. Resolution: 218.45
  • Details
  • Compare now
1051337
DFV60
Measuring wheel encoders
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / TTL, HTL
  • Supply voltage: 4.5 V ... 32 V
  • Connection type: Cable, 8-wire, universal, 5 m
  • Max. Resolution: 218.45
  • Details
  • Compare now
1051334
DFV60
Measuring wheel encoders
  • Measuring wheel circumference: 300 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / TTL, HTL
  • Supply voltage: 4.5 V ... 32 V
  • Connection type: Cable, 8-wire, universal, 3 m
  • Max. Resolution: 218.45
  • Details
  • Compare now
1081894
DBV50 Core
Measuring wheel encoders
  • Measuring wheel circumference: 200 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / HTL, Push pull
  • Supply voltage: 7 V ... 30 V
  • Connection type: Cable, 8-wire, universal, 5 m
  • Max. Resolution: 5
  • Spring arm design: 63.5 mm spring arm, encoder on mounting side (left), single wheel
  • Details
  • Compare now
1081895
DBV50 Core
Measuring wheel encoders
  • Measuring wheel circumference: 200 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / HTL, Push pull
  • Supply voltage: 7 V ... 30 V
  • Connection type: Cable, 8-wire, universal, 5 m
  • Max. Resolution: 10
  • Spring arm design: 63.5 mm spring arm, encoder on mounting side (left), single wheel
  • Details
  • Compare now
1084352
DBV50 Core
Measuring wheel encoders
  • Measuring wheel circumference: 200 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / HTL, Push pull
  • Supply voltage: 7 V ... 30 V
  • Connection type: Cable, 8-wire, universal, 5 m
  • Max. Resolution: 12.5
  • Spring arm design: 63.5 mm spring arm, encoder on mounting side (left), single wheel
  • Details
  • Compare now
1079599
DBV50 Core
Measuring wheel encoders
  • Measuring wheel circumference: 200 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / HTL, Push pull
  • Supply voltage: 7 V ... 30 V
  • Connection type: Cable, 8-wire, universal, 1.5 m
  • Max. Resolution: 0.01
  • Spring arm design: 63.5 mm spring arm, encoder on mounting side (left), single wheel
  • Details
  • Compare now
1081979
DBV50 Core
Measuring wheel encoders
  • Measuring wheel circumference: 200 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / HTL, Push pull
  • Supply voltage: 7 V ... 30 V
  • Connection type: Cable, 8-wire, universal, 1.5 m
  • Max. Resolution: 5
  • Spring arm design: 63.5 mm spring arm, encoder on mounting side (left), single wheel
  • Details
  • Compare now
1079595
DBV50 Core
Measuring wheel encoders
  • Measuring wheel circumference: 200 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / HTL, Push pull
  • Supply voltage: 7 V ... 30 V
  • Connection type: Cable, 8-wire, universal, 1.5 m
  • Max. Resolution: 10
  • Spring arm design: 63.5 mm spring arm, encoder on mounting side (left), single wheel
  • Details
  • Compare now
1081892
DBV50 Core
Measuring wheel encoders
  • Measuring wheel circumference: 200 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / HTL, Push pull
  • Supply voltage: 7 V ... 30 V
  • Connection type: Cable, 8-wire, universal, 3 m
  • Max. Resolution: 5
  • Spring arm design: 63.5 mm spring arm, encoder on mounting side (left), single wheel
  • Details
  • Compare now
1079597
DBV50 Core
Measuring wheel encoders
  • Measuring wheel circumference: 200 mm
  • Measuring wheel surface: O-ring NBR70
  • Communication interface: Incremental / Open Collector
  • Supply voltage: 4.5 V ... 30 V
  • Connection type: Cable, 5-wire, universal, 1.5 m
  • Max. Resolution: 10
  • Spring arm design: 63.5 mm spring arm, encoder on mounting side (left), single wheel
  • Details
  • Compare now

Result 1 - 24 out of 261

TOP