Contact
Feedback

You searched for "Safety Scanner"

298 results:

Result 1 - 24 out of 298

The safety laser scanner for outdoor automation
  • Certified in accordance with ISO 13849 and IEC 62998 for protecting people indoor and outdoor
  • Outdoor safeHDDM® scanning technology
  • Individual field settings
  • Optimized product design for outdoor use
  • Protective field range: 4 m
  • Up to 128 freely configurable fields
  • Safe networking with Flexi Soft safety controller

Compare now
Select
The rugged safety laser scanner – extremely intelligent
  • Innovative safeHDDM® scanning technology
  • High-precision measurement data via Ethernet interface
  • Protective field range: up to 9 m, scanning angle: 275°
  • Up to 128 freely configurable fields and up to 8 simultaneous protective fields
  • Standardized communication interfaces
  • System plug with configuration memory
Compare now
Select

The world’s smallest safety laser scanner – highly precise and extremely robust

  • Only 80 mm high
  • Extremely resistant to light, dust and dirt thanks to the safeHDDM® scan technology
  • High-precision measurement data via Ethernet interface
  • Protective field range: 3 m, scanning angle: 275°
  • Up to 128 freely configurable fields
  • Safe machine integration via I/Os
  • System plug with configuration memory
Compare now
Select
The scanner for more safety
  • Can be used only in the EFI system network, e.g. with a Flexi Soft safety controller or another safety laser scanner
  • 4 m, 5.5 m or 7 m protective field range
  • Up to 32 switchable field sets
  • Configuration memory integrated in the system plug
  • Measured data output via RS-422
  • Simultaneous monitoring of up to 4 protective fields
  • Contour as reference for vertical applications
Compare now
Select
Advanced system reliability for area monitoring even in harsh conditions
  • Non-contact detection due to LiDAR technology
  • Adjustable, application-specific monitoring areas
  • Automated self-test cycles
  • Customized control configurations
  • Easy implementation of new functions
  • Optional gateways for remote diagnosis or data analyses
Compare now
Select
Safety laser scanners
microScan3
  • Sub product family: microScan3 Pro – PROFINET
  • System part: Sensor including system plug
  • Protective field range: 9 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Integration in the control system: PROFINET PROFIsafe
  • Connection type: RJ45 push-pull AIDA
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core – PROFINET
  • System part: Sensor including system plug
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: PROFINET PROFIsafe
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core – PROFINET
  • System part: Sensor including system plug
  • Protective field range: 5.5 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: PROFINET PROFIsafe
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners
nanoScan3
  • System part: Sensor without system plug
  • Protective field range: 3 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Integration in the control system: Local inputs and outputs (I/O)
Details
Compare now
Piece
Safety laser scanners
nanoScan3
  • System part: Sensor without system plug
  • Protective field range: 3 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: Local inputs and outputs (I/O)
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core – EtherNet/IP™
  • System part: Sensor including system plug
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: CIP Safety™ over EtherNet/IP™
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core – EtherNet/IP™
  • System part: Sensor including system plug
  • Protective field range: 5.5 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: CIP Safety™ over EtherNet/IP™
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core I/O
  • System part: Sensor including system plug
  • Protective field range: 5.5 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: Local inputs and outputs (I/O)
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core I/O
  • System part: Sensor including system plug
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: Local inputs and outputs (I/O)
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core – PROFINET
  • System part: Sensor including system plug
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: PROFINET PROFIsafe
  • Connection type: RJ45 push-pull AIDA
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core I/O
  • System part: Sensor including system plug
  • Protective field range: 9 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: Local inputs and outputs (I/O)
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core I/O AIDA
  • System part: Sensor including system plug
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 4
  • Integration in the control system: Local inputs and outputs (I/O)
  • Connection type: M12 AIDA
Details
Compare now
Piece
Safety laser scanners
outdoorScan3
  • System part: Sensor including system plug
  • Protective field range: 4 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: Local inputs and outputs (I/O)
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core – PROFINET
  • System part: Sensor including system plug
  • Protective field range: 9 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: PROFINET PROFIsafe
  • Connection type: RJ45 push-pull AIDA
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Core – EtherNet/IP™
  • System part: Sensor including system plug
  • Protective field range: 9 m
  • Scanning angle: 275°
  • Number of fields: 8
  • Integration in the control system: CIP Safety™ over EtherNet/IP™
  • Connection type: M12
Details
Compare now
Piece
Safety laser scanners
microScan3
  • Sub product family: microScan3 Pro – EtherNet/IP™
  • System part: Sensor including system plug
  • Protective field range: 9 m
  • Scanning angle: 275°
  • Number of fields: 128
  • Integration in the control system: CIP Safety™ over EtherNet/IP™
  • Connection type: M12
Details
Compare now
Piece
Safety-related sensors for mobile and stationary applications
  • Wide detection range: 0.05 m up to maximum 25 m
  • Certified according to ISO 13849
  • Low power consumption (typically: 4 W, maximum: 16 W)
  • Immediate commissioning and configuration via USB interface
  • Communication interface which combines intelligent field evaluation and measurement data output

Compare now
Select
Always available - safety technology in your network
  • Direct integration in PROFINET IO safe bus system
  • 4 m, 5.5 m or 7 m protective field range
  • 8 switchable field sets
  • Managed 2-Port switch for copper or optical fiber based conductors
  • Configuration memory integrated in the system plug
  • Remote diagnostics and configuration through safety controller
  • Simultaneous monitoring of 2 protective fields
Compare now
Select
Always available – safety technology in your network
  • Direct integration in PROFINET IO safe bus system
  • 4 m, 5.5 m or 7 m protective field range
  • 4 switchable field sets
  • Managed 2-Port switch for copper or optical fiber based conductors
  • Configuration memory integrated in the system plug
  • Remote diagnostics and configuration through safety controller
  • Simultaneous monitoring of 2 protective fields
Compare now
Select

Result 1 - 24 out of 298

TOP