Filter by:
You searched for "LFP"
446 results:
- Level measurement in hygienic applications
- Rod probe can be cut to length manually up to 4,000 mm long with Ra ≤ 0.8 µm
- Process temperature up to 180 °C, process pressure up to 16 bar
- CIP/SIP-resistant
- High enclosure rating: IP 67 and IP 69, autoclavable
- Interchangeable hygienic process connections
- 3 in 1: combines display, analog output, and binary output
- Remote amplifier with process connection
- IO-Link 1.1
- Level sensor for liquids
- No mechanical moving parts
- Interchangeable rod probe which can be cut to lengths between 200 mm and 2,000 mm (cable probe up to 4,000 mm)
- Resistant to deposit formation
- Process temperature up to 100 °C,process pressure up to 10 bar
- 3 in 1: combines display, analog output (according to NAMUR NE 43), and binary output
- High enclosure rating of IP 67, rotatable housing and remote amplifier
- IO-Link 1.1
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 1,000 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 560 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With closed cover
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 400 mm
- Application type/design: Remote amplifier, length of cable 3.3 m
- Output signal: 1 x PNP + 3 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: M12 round connector x 1, 8-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With closed cover
Level sensors
LFP Inox
- Process connection: ¾ NPT
- Probe length: 300 mm
- Application type/design: Remote amplifier, length of cable 1 m
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: ¾ NPT
- Probe length: 3,000 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 3 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: M12 round connector x 1, 8-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With closed cover
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 400 mm
- Application type/design: Remote amplifier, length of cable 3.3 m
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 550 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: ¾ NPT
- Probe length: 4,000 mm
- Application type/design: Remote amplifier, length of cable 1 m
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: ¾ NPT
- Probe length: 3,000 mm
- Application type/design: Remote amplifier, length of cable 2 m
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: ¾ NPT
- Probe length: 500 mm
- Application type/design: Remote amplifier, length of cable 3.3 m
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: ¾ NPT
- Probe length: 1,000 mm
- Application type/design: Remote amplifier, length of cable 3.3 m
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With closed cover
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 1,000 mm
- Application type/design: Remote amplifier, length of cable 1 m
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: ¾ NPT
- Probe length: 500 mm
- Application type/design: Remote amplifier, length of cable 1 m
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 500 mm
- Application type/design: Remote amplifier, length of cable 1 m
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +180 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 800 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 3 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: M12 round connector x 1, 8-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With closed cover
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 480 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: ¾ NPT
- Probe length: 1,450 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With closed cover
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 4,000 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 2,300 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 2,500 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: G ¾ A
- Probe length: 2,800 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)
Level sensors
LFP Inox
- Process connection: ¾ NPT
- Probe length: 500 mm
- Application type/design: Standard
- Output signal: 1 x PNP + 1 x PNP/NPN + 4 mA ... 20 mA / 0 V ... 10 V
- Connection type: Round connector M12 x 1, 5-pin
- Process temperature: –20 °C ... +150 °C
- Wetted parts: 316L (Ra ≤ 0,8 µm), PEEK
- Housing design: With viewing window made from PMMA (acrylic glass)