You searched for "HIPERFACE DSL"
You searched for "HIPERFACE DSL"
77 results:
- Capacitive motor feedback system with HIPERFACE DSL®
- Up to 17-bit resolution per revolution and 4,096 revolutions with the multiturn system
- Certified according to SIL2 and PL d
- Status monitoring and mission time histogram, Temperature, speed, and supply voltage are stored throughout the service life


- Optical motor feedback system with HIPERFACE DSL®
- Up to 24-bit resolution per revolution and 4,096 revolutions with the multiturn system
- Certified according to SIL2 and PL d
- Status monitoring and mission time histogram, temperature, speed, and revolution data are stored throughout the service life of the device
- Motor feedback system with HIPERFACE DSL® interface
- Compact, robust design with 36 mm diameter
- Up to 20 bit resolution per revolution and 4,096 revolutions measurable with the multiturn system
- Facility for connecting an external temperature sensor
- E²Prom with 8 kbyte of free memory space
- SIL2-certified (only valid for EKS/EKM36-2...)
- Service life histogram
The HIPERFACE Digital Servo Link interface is a revolution in servo drive systems! The purely digital interface is the future. Thanks to the innovative and interference-free HIPERFACE DSL® protocol, all future communication can be realized using just two wires that are integrated in the motor cable, and this is always done in a robust and reliable manner.
These product families cover the various performance ranges from standard to advanced in that they all feature the same mechanical interface. Depending on the performance class, the product families have a resolution of 15 to 23 bit per revolution over 4,096 revolutions (multiturn). The high level of flexibility in the connection systems allows for individual solutions. These SICK motor feedback systems save a service life histogram e.g. of the temperature, service life and many other parameters, which allows for convenient application analysis.
- Type: For integration
- Communication interface: HIPERFACE DSL®
- Connection type: Male connector 4-pin
- Safety system: no
- Resolution per revolution: 1 17 bit
- Type: For integration
- Communication interface: HIPERFACE DSL® Safety
- Connection type: Male connector 4-pin
- Safety system: yes
- Resolution per revolution: 1 17 bit
- Type: For integration
- Communication interface: HIPERFACE DSL®
- Connection type: Male connector 4-pin
- Safety system: no
- Resolution per revolution: 4,096 15 bit
- Type: For integration
- Communication interface: HIPERFACE DSL®
- Connection type: Male connector 4-pin
- Safety system: no
- Resolution per revolution: 4,096 17 bit
- Type: For integration
- Communication interface: HIPERFACE DSL® Safety
- Connection type: Male connector 4-pin
- Safety system: yes
- Resolution per revolution: 1 15 bit
- Type: For integration
- Communication interface: HIPERFACE DSL® Safety
- Connection type: Male connector 4-pin
- Safety system: yes
- Resolution per revolution: 4,096 15 bit
- Type: For integration
- Communication interface: HIPERFACE DSL®
- Connection type: Male connector 4-pin
- Safety system: no
- Resolution per revolution: 1 15 bit
- Type: For integration
- Communication interface: HIPERFACE DSL® Safety
- Connection type: Male connector 4-pin
- Safety system: yes
- Resolution per revolution: 4,096 17 bit
- Type: For integration
- Communication interface: HIPERFACE DSL® Safety
- Connection type: Male connector 4-pin
- Safety system: yes
- Resolution per revolution: 1 17 bit