Contact
Feedback

You searched for "3D vision"

170 results:

Result 1 - 24 out of 170

Product family Ruler
Gigabit 3D vision for tough environments
  • Factory-calibrated 3D measurements in millimeters at full production speed
  • Highly accurate 3D measurements for widths from 100 mm up to 1.5 m
  • Capture 3D, grayscale, and scatter simultaneously
  • Easy to integrate without the need for external illumination
  • Rugged housing for harsh environments and temperatures as low as –30 °C
  • Remote operation over long cabling distances with Gigabit Ethernet
Product family Visionary-B
3D snapshot – two-eyes principle for effective use outdoors
  • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
  • High temperature range from −40 °C to +75 °C
  • Rugged housing: IP69K for the sensor head
  • 2-in-1 solution: eight 3D and eight 2D images per second
  • Intelligent image processing: classification and position determination of objects
  • Activity recording for the most recent hours possible
Product family IVC-3D
Advanced 3D image processing made easy
  • Easy 3D measurement – provides information about object height, shape and volume
  • Independent of object contrast and color
  • Easy-to-use graphical user interface for fast application development
  • Simple connection of PLCs, robots, and other control systems, e.g., those using Ethernet/IP or OPC
  • Scans up to 5,000 profiles per second
  • Industrial, rugged metal housing
Product family Ranger
Fast 3D measurement and MultiScan for advanced industrial solutions
  • Fast 3D measurement at high speed and quality
  • MultiScan function for simultaneously measuring the 3D shape, contrast, color, and scatter
  • Sensor resolutions of up to 1,536 pixels in 3D and 3,072 pixels in grayscale and color
  • High levels of flexibility in configuration, working distance, and field of view
  • In-machine 3D calibration
  • Gigabit Ethernet and CameraLink interfaces
Product family TriSpectorP1000
Tailor-made 3D solutions for flexible automation
  • 3D, 2D, and profile inspection of moving parts
  • Imaging, lighting, and analysis in one housing
  • SICK AppSpace, programmable 3D camera
  • Full flexibility for tailored solutions
  • SICK Algorithm API and HALCON
  • Factory-calibrated 3D data
  • Web user interface
Product family Ranger3
Big 3D performance in a small package
  • SICK CMOS sensor with ROCC technology for superior 3D performance
  • Up to 15.4 Gigapixels processed per second
  • 3D profiles at 7 kHz full frame
  • Sensor resolution 2,560 x 832 pixels
  • GigE Vision and GenICam compliant
  • 3D, reflectance and scattered light measurement in one device
  • Industrial housing with IP65/67 option
Product family Visionary-T
3D snapshot – for versatile use indoors
  • Record up to 50 3D images per second
  • Distance values: 144 x 176 pixels per recording
  • Output of 3D data via a Gigabit Ethernet interface up to simple digital outputs
  • Solutions which provide the information required for the application
  • Temperature range: 0 °C to 50 °C or up to 45 °C (depending on the housing), enclosure rating: IP67

Product family TriSpector1000
Intuitive 3D inspection
  • 3D inspection of moving parts
  • Intuitive user interface
  • Embedded image analysis
  • Easy replacement concept
  • High resolution 3D image with intensity overlay
  • Factory calibrated 3D data, true mm values in all dimensions
  • Rugged IP67 metal housing
Product family ScanningRuler
Reliable and precise snapshot 3D for large field of view
  • 3D imaging of stationary objects
  • Large field of view for scanning U.S. and Euro pallets
  • Accurate and reliable acquisition of factory-calibrated 3D data in millimeters
  • High immunity to ambient light and contrast variation
  • Rugged housing with built-in laser light source
  • Point cloud 3D data with grayscale information
Product family Visionary-S

3D snapshot – colorful perspectives for precise factory automation

  • Up to 30 color depth images per second
  • Works in absolute darkness and in daylight of up to 40 klx
  • Resolution: 640 px x 512 px; depth resolution down to the sub-millimeter
  • Output of 3D color data via a Gigabit Ethernet interface
  • Temperature range: 0 °C ... 50 °C (depending on the housing), enclosure rating: IP67
  • HDR mode
Vision intelligence in all dimensions

SICK's 3D vision series offers a wide range of powerful and flexible products designed for reliable operation in harsh industrial environments. They range from versatile high-speed cameras that deliver high quality 3D and contrast images to smart and configurable stand-alone sensors that facilitate rapid development and easy integration. Their scalability ensures a perfect fit with your 3D vision application.

3D vision for cost-effective maintenance of railway systems
3D vision for cost-effective maintenance of railway systems
Configurable, stand-alone 3D vision sensor reliably inspects objects in quality control applications... Read on
Color and 3D vision system for quality checking of food
Color and 3D vision system for quality checking of food
Minneapolis, Minn., October 23, 2017 – SICK (www.sick.com), one of the world’s leading manufacturers of sensors, safety systems, machine vision, encoders and automatic identification solutions... Read on
 Minneapolis, Minn., September 4, 2018 – SICK, one of the world’s leading manufacturers of sensors, safety systems, machine vision, encoders and automatic identification solutions for... Read on
Our broad 2D and pioneering 3D vision portfolio based on decades of innovation leadership helps customers worldwide. Positioning, inspection, measuring and reading ...
Many of our products are “Industry 4.0-ready”. This page shows some examples of our Industry 4.0 sensors
Distance sensors, detection and ranging solutions from SICK deliver precise information for nearly any application. Over any distance, in all environments.
With intelligent measurement technology, SICK offers the solution to any challenge which demands maximum accuracy and quality, developed by the experts who founded the field: A pioneering spirit founded on our years of experience and our own ...
Brake pad check with 3D vision technology
Brake pad check with 3D vision technology
A core function of mobile platforms is the transportation of goods. SICK offers a wide solutions portfolio for detecting, positioning and identifying goods.

Result 1 - 24 out of 170

TOP