Contact
Feedback

You searched for "2D vision "

211 results:

Result 1 - 24 out of 211

Product family CVS
Detect, distinguish and sorting colors
  • Color control and sorting over large areas and long scanning distances
  • Inspecting one color, minimum and maximum fill
  • Two-color matching
  • Storage for 15 reference colors
  • Reference capacity of 15 color configurations
  • Parameter up- and download to PC
  • Compact IP 67-rated housing with integrated display for configuration and monitoring
  • Different variants for different fields of view and sensing distances
Product family Inspector
An intelligent vision solution in an easy-to-use sensor package
  • High-speed positioning, inspection and measuring
  • Powerful “object locator” tool, independent of position, rotation and scale
  • Unique, interchangeable housing design supporting dome and various optical accessories
  • Simple step-by-step configuration in PC including emulator
  • Easy-to-use operator interfaces
  • Flexible machine and HMI design interfaces
Product family InspectorP63x
Programmable. Compact. Versatile.
  • 1.3 and 1.9 MP programmable 2D cameras
  • Flexible S- and C-mount lenses and integrated illumination
  • 4Dpro interfaces
  • Aiming laser, beeper and feedback spot
  • Powered by HALCON 12 library
  • Scripted in SICK AppStudio
  • Web operator interface
Product family InspectorP64x
Programmable. Cost-efficient. High-speed.
  • 1.7 MP programmable 2D cameras
  • Flexible C-mount lens and integrated illumination
  • 4Dpro interfaces
  • Aiming laser, beeper and feedback spot
  • Powered by HALCON 12 library
  • Scripted in SICK AppStudio
  • Web operator interface
Product family InspectorP65x
Programmable. Top performer. Long-range.
  • 2.1 and 4.2 MP programmable 2D cameras
  • Flexible C-mount lens and integrated illumination
  • 4Dpro interfaces
  • Aiming laser, beeper and feedback spot
  • Powered by HALCON 12 library
  • Scripted in SICK AppStudio
  • Web operator interface
Product family Lector63x
Intelligent. Flexible. Intuitive.
  • Code reader with up to 2-megapixel sensor
  • Flexible optics and filter design
  • Integrated, replaceable high-power illumination
  • Intuitive user interface, with flexible result string with code analysis options
  • Function buttons, aiming laser, acoustic feedback signal, and green feedback LED
  • microSD memory card
Product family midiCam
Rugged, industry-grade streaming cameras with GigE interface
  • Rugged housing with IP 67 enclosure rating
  • Power over Ethernet (PoE)
  • Wide-range voltage supply 12 V DC ... 24 V DC
  • M12 plug connector for the GigE interface
  • M12 plug connector for the voltage supply and digital inputs and outputs
  • Color, monochrome, and NIR variants
  • Connection for C mount lenses
Product family picoCam
Ultra-compact, industrial streaming cameras with GigE interface
  • Ultra-compact housing
  • Power over Ethernet (PoE)
  • Wide-range voltage supply 12 V DC ... 24 V DC
  • Screw-fit RJ45 GigE interface
  • Screw-fit Hirose plug connector for the voltage supply and digital inputs and outputs
  • Color, monochrome, and NIR variants
  • Connection for C mount lenses
Product family Visionary-B
3D snapshot – two-eyes principle for effective use outdoors
  • Distance values: 250 × 496 pixels and 2D image: 544 × 828 pixels
  • High temperature range from –40 °C to +75 °C
  • Rugged housing: IP69K for the sensor head
  • 2-in-1 solution: eight 3D and eight 2D images per second
  • Intelligent image processing: classification and position determination of objects
  • Activity recording for the most recent hours
Product family TriSpectorP1000
Tailor-made 3D solutions for flexible automation
  • 3D, 2D, and profile inspection of moving parts
  • Imaging, lighting, and analysis in one housing
  • SICK AppSpace, programmable 3D camera
  • Full flexibility for tailored solutions
  • SICK Algorithm API and HALCON
  • Factory-calibrated 3D data
  • Web user interface
The powerful simplicity of vision

SICK offers a powerful vision sensor portfolio designed to manage challenges in all industries where a standard sensor would not work. These vision sensors provide a full toolset for positioning, inspection, measurement and reading, depending on the variant. A flexible optical design fulfills the needs of almost all applications. Simplicity is ensured by automatic setup, intelligent algorithms and a common, intuitive user interface.

Waldkirch, November 2015 – SICK AG and MVTec Software GmbH, who have worked together in the field of industrial image processing since 2010, are now stepping up their cooperation in order to increase... Read on
Check out the newest innovative products from SICK. You'll find a wide range of solutions to make your factory and logistics automation applications more efficient, flexible and productive.Click on ...
Robot Guidance and Robot Vision: optical and camera-based system from SICK for robots for localization, identification and quality control.
Many of our products are “Industry 4.0-ready”. This page shows some examples of our Industry 4.0 sensors
Modernized cameras with improved optics and software solutions are setting new standards in the automation of quality assurance
Job Title Location Date Posted Inside Sales Bloomington, MN April 27, 2018 ...
1047913
Inspector
2D vision
  • Product name: Inspector I40
  • Task: Inspection
  • Lens: 10 mm, exchangeable (M12-mount)
  • Sensor resolution: 640 px x 480 px
  • Sensor: CMOS matrix sensor, grayscale values
  • Focus: Adjustable focus (manually)
  • Details
  • Compare now
1042779
Inspector
2D vision
  • Product name: Inspector I10 Standard
  • Task: Inspection
  • Lens: 6 mm, integrated
  • Sensor resolution: 384 px x 384 px
  • Sensor: CMOS matrix sensor, grayscale values
  • Focus: Adjustable focus (manually)
  • Details
  • Compare now
1046732
Inspector
2D vision
  • Product name: Inspector I20
  • Task: Inspection
  • Lens: 6 mm, exchangeable (M12-mount)
  • Sensor resolution: 384 px x 384 px
  • Sensor: CMOS matrix sensor, grayscale values
  • Focus: Adjustable focus (manually)
  • Details
  • Compare now
1062407
Inspector
2D vision
  • Product name: Inspector PIM60
  • Task: Inspection, Positioning, Measuring
  • Lens: 10 mm, exchangeable (M12-mount)
  • Sensor resolution: 640 px x 480 px
  • Sensor: CMOS matrix sensor, grayscale values
  • Focus: Adjustable focus (manually)
  • Details
  • Compare now
Product family IVC-2D
High-performance camera for industrial use
  • Suitable for advanced inspections and measurements
  • Flexible working distance and field of view
  • Stand-alone operation, no PC needed
  • IP 65 rating
  • Easy-to-use interface with more than 110 software tools
  • Simple interfacing with PLCs, robots and control systems that support EtherNet/IP or OPC
  • Available in three different resolutions from fast VGA (0.3 MP) to high-resolution UXGA (1.9 MP)
  • This product family is being phased out!
  • Compare now
  • Select

Result 1 - 24 out of 211

TOP