Filter by:

You searched for "motor feedback systems"

23 results:

Result 1 - 23 out of 23

  • Singleturn and multiturn variants with 50 mm hollow shaft
  • 64 sine-cosine periods per revolution, additionally 4,096 revolutions with the multiturn variants
  • HIPERFACE® interface with extended type label
  • Maximum speed: 6,000 rpm
  • Easy mounting without special mounting tools
  • High shock and vibration resistance
Compare now
Select
  • Singleturn and multiturn variants with 25 mm hollow shaft
  • 32 sine-cosine periods per revolution, 4,096 revolutions with the multiturn variants
  • HIPERFACE® interface with extended type label
  • Maximum speed: 8,500 rpm
  • Easy mounting without special mounting tools
  • High shock and vibration resistance
Compare now
Select
  • Capacitive motor feedback system with HIPERFACE DSL®
  • Up to 17-bit resolution per revolution and 4,096 revolutions with the multiturn system
  • Certified according to SIL2 and PL d
  • Status monitoring and mission time histogram; temperature, speed, and supply voltage are stored throughout the service life
Compare now
Select
  • Non-contact and bearing-free measurement of speed and position
  • Resolutions up to 12,672 measurement steps per revolution
  • Accuracy of up to ± 0.05°
  • For hollow shaft diameters from 30 mm to 500 mm
  • Reliable in harsh ambient conditions
  • HIPERFACE® interface with extended type label
  • For internal and external rotor motors
Compare now
Select
  • Absolute measurement system for linear direct drives
  • Measuring lengths: up to 16,384 mm
  • High traversing speeds: up to 10 m/s
  • Status LED
  • Non-contact measurement system; reading distance to the magnetic tape: up to 0.8 mm
  • Electronic type label
  • ETL70 with one cable technology thanks to the HIPERFACE DSL® interface
  • STL70 with HIPERFACE® interface
Compare now
Select
  • Face mount and servo flange with various hole patterns
  • Hollow shafts up to 5/8 inches in diameter, optionally insulated; front and rear clamping
  • Housing diameter 58 mm, compact installation depth
  • Number of lines up to 10,000 pulses
  • Cable connection, M12 and M23 male connector, radial
  • TTL/HTL and TTL interfaces with voltage range 4.5 V DC ... 30 V DC
Compare now
Select
  • HIPERFACE® motor feedback systems for large hollow shaft and torque motors
  • 128 sine/cosine periods per revolution
  • Absolute position with a resolution of 4,096 increments per revolution
  • Programming of the position value and electronic type label
  • HIPERFACE® interface
  • Turn & play – for simple assembly without tools
  • High resistance to shock and vibration due to holistic scanning
  • Bearingless motor feedback system
Compare now
Select
  • Sensor hub with a maximum of 2 inputs for external sensors
  • The sensor data is integrated in to the motion control system via HIPERFACE DSL®.
  • Collection of vibration, temperature, speed, position and service life histogram of the servo motor (combined with EDS/EDM35)
Compare now
Select
  • Motor feedback systems for the basic performance range
  • 16 sine/cosine periods per revolution
  • Absolute position with a resolution of 512 increments per revolution and 4,096 revolutions with the multiturn system
  • Programming of the position value
  • Electronic type label
  • HIPERFACE® interface
  • Installed version with tapered shaft and axial or radial male connector connection
  • Conforms to RoHs
Compare now
Select
  • Motor feedback system for the basic power range
  • Special design for motors with a 40 mm edge dimension
  • 16 sine/cosine periods per revolution
  • Absolute position with a resolution of 512 increments per revolution and 4096 revolutions with the multiturn system
  • Programming of the position value
  • Electronic type label
  • HIPERFACE® interface
  • RoHS-compliant
Compare now
Select
  • Output driver for incremental and commutation signals as per EIA 422
  • Resolution of up to 65,536 lines per revolution
  • Commutation signals up to 32 pole pairs
  • Temperature range from –20 °C to +115 °C
  • Various mechanical interfaces
Compare now
Select
  • Output driver for incremental and commutation signals as per EIA 422
  • Resolution of up to 2,048 lines per revolution
  • Commutation signals up to 32 pole pairs
  • Individual programming of the line count, pole pair number and zero pulse width
  • High resistance to shock and vibration
  • System compensates for eccentricity errors due to holistic scanning
  • Allows for high angular speeds
Compare now
Select
  • TTL, HTL or sine 0.5 Vpp interfaces
  • Resolution of up to 65,536 lines per revolution
  • Individual programming of the interface, line count and of the zero pulse
  • Direct programming via RS485
  • Excellent concentricity through large distance between the ball bearings
  • Extremely rugged
  • Protection class IP65
  • Mechanical flexibility through blind hollow shaft and through hollow shafts with diameters of 8 to 15 mm, available with various torque supports
  • Temperature range from –30 °C to +100 °C
  • Insulated shaft connection through plastic collar possible
Compare now
Select
  • Universal cable connection
  • Types with blind hollow shaft or face mount flange with solid shaft
  • Face mount flange with 6 mounting hole patterns and servo groove
  • Communication interfaces: TTL/RS-422, HTL/push pull, Open Collector
  • Number of lines from 10 to 2,500 possible
  • Temperature range: –20 °C ... +85 °C
  • Enclosure rating: IP65
Compare now
Select
  • Optical motor feedback system with HIPERFACE DSL®
  • Up to 24-bit resolution per revolution and 4,096 revolutions with the multiturn system
  • Certified according to SIL2 and PL d
  • Status monitoring and mission time histogram; temperature, speed, and revolution data are stored throughout the service life of the device
Compare now
Select
  • Motor feedback system with HIPERFACE DSL® interface
  • Compact, rugged design with 36 mm diameter
  • Up to 20 bit resolution per revolution and 4,096 revolutions measurable with the multiturn system
  • Facility for connecting an external temperature sensor
  • E²Prom with 8 KB of free memory space
  • SIL2-certified (only applies to EKS/EKM36-2...)
  • Service life histogram

Compare now
Select
  • High-resolution absolute encoder with up to 30 bits (AFM60) or 18 bits (AFS60)
  • Face mount flange, servo flange, blind hollow shaft or through hollow shaft
  • SSI, SSI + incremental or SSI + sin/cos interface
  • Resolution, offset, etc. can be programmed (depending on the type)
  • Connection technology: M12, M23 male connector or cable connection
  • Enclosure rating: IP67 (housing), IP65 (shaft)
  • Operating temperature: –40 °C to +100 °C (depending on the type)
Compare now
Select
  • Motor feedback systems for the top performance range
  • 1,024 sine/ cosine periods per revolution
  • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
  • HIPERFACE® interface: Programming of the position value and electronic type label
  • Insert shaft or tapered shaft with various torque supports
  • Integrated version, mounted version or stand-alone design
  • Certified according to SIL2/PL d (only valid for SRS50S/SRM50S...)
  • Conforms to RoHs
Compare now
Select
  • HIPERFACE® motor feedback system in singleturn and multiturn design, compatible with the world's leading drive systems
  • 1,024 sine/cosine periods per revolution
  • Absolute position with a resolution of 32,768 increments per revolution and 4,096 revolutions with the multiturn system
  • Mechanical flexibility through different blind hollow shaft and through hollow shaft diameters (8 to 15 mm diameter), available with various stator couplings
  • IP65 protection class
  • Certified according to SIL2/PL d (only valid for SFS60S/SFM60S...)
Compare now
Select
  • Motor feedback system with HIPERFACE DSL® interface
  • Compact, rugged design with 50 mm diameter
  • Up to 23-bit resolution per revolution and 4,096 revolutions measurable with the multiturn system
  • Facility for connecting an external temperature sensor
  • E²Prom with 8 KB of free memory space
  • SIL2-certified (only valid for EFS/EFM50-2)
  • 12-bit resolution of the safe position value
  • Usage chart

Compare now
Select
  • Motor feedback systems for the standard performance range
  • 128 sine/cosine periods per revolution
  • Absolute position with a resolution of 4,096 increments per revolution and 4,096 revolutions with the multiturn system
  • Programming of the position value and electronic type label
  • HIPERFACE® interface
  • Integrated version and stand-alone design
  • Certified according to SIL2/PL d (only valid for SKS36S/SKM36S-H...)
  • Conforms to RoHs
Compare now
Select
  • Absolute, non-contact, wear-free length measurement system for linear motors
  • Measured lengths of up to 1 m
  • Suitable for high traverse speeds of up to 10 m/s
  • Reliable location positioning even in the event of condensation and contamination of the magnetic tape
  • Electronic type label and programming of the position value
  • Absolute location positioning, no reference run
  • HIPERFACE® interface
  • Certified according to SIL2 and PL d
Compare now
Select
  • Non-contact absolute position and speed recording
  • With HIPERFACE® or SSI interface
  • Measurement lengths of up to 4 m
  • For high traversing speeds of up to 10 m/s
  • Reliable measurements, even in the event of contamination and condensation on the magnetic tape
  • Small, compact read head
  • Certified according to SIL2 and PL d (HIPERFACE® interface)
Compare now
Select

Result 1 - 23 out of 23