Filter by:
2.2 m/s 2.2 m/s

You searched for "light curtain"

26 results:

Result 1 - 24 out of 26

For a wide range of detection and measuring tasks – light grid in very compact housing
  • Housing dimensions: 12 mm x 24 mm, detection heights: 100 mm to 2,400 mm
  • Slim and flat housing variants
  • Cross-beam function: Up to 9 beams
  • Short response times due to its own light grid ASIC
  • Detection, classification and measurement functions as well as Smart Tasks
  • Detailed diagnostic information
  • IO-Link COM3 interface
Compare now
Select
Because we take safety to the next level
  • NFC diagnosis and smartphone app
  • Diagnostics and automation via IO-Link
  • Object pattern recognition using Smart Box Detection
  • 2-signal muting
  • Smart presence detection
  • Configuration of all functions without software
  • Reduced resolution: 1 or 2 beams
  • Different enclosure ratings as well as variants for use in explosion-hazardous areas
Compare now
Select
Dimensioning with perspective
  • Certified measurement accuracy of up to 5 mm x 5 mm x 2 mm (L x W x H)
  • Detects object sizes up to 2,600 mm x 1,000 mm x 1,000 mm (L x W x H) depending on system variant
  • Conveyor speed of more than 2 m/s possible
  • Easy to integrate thanks to MSC800 controller
Compare now
Select
On-site connection of the muting signals and high resolution
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Rugged housing with three mounting grooves
  • 7-segment display
  • Resolution 14 mm or 30 mm, scanning range up to 19 m
  • External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
  • Beam coding for correct system allocation
  • Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
  • Configuration and diagnostics via PC
Compare now
Select
The reliable solution for your plant safety – a SICK original
  • Efficient solution for the replacement of FGS protective devices
  • The latest generation of safety light curtain: deTec4
  • FlexFix brackets for simple mounting and alignment of the deTec4
  • Adapter for connecting the deTec4 to existing FGS terminal compartments
  • Mounting brackets included
Compare now
Select
Ready for explosive atmospheres
  • Certified for use in explosion-hazardous areas in accordance with ATEX, IECEx and NEC thanks to explosion-proof enclosure
  • Access protection with differentiation between personnel and materials – without muting
  • Hazardous point protection with optional regular blanking
  • Available in protective field heights of 600 mm, 900 mm, and 1,200 mm
Compare now
Select
Ready for explosive atmospheres
  • ATEX for gas: II 2 G Ex db IIB T6
  • ATEX for dust: II 2 D Ex tb IIIC T56°C Db IP6X
  • NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
  • NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
  • NFPA 70/NEC 500 Class III, Div. 1
  • Available in protective field heights of 600 mm, 900 mm and 1,200 mm
  • Resolution of 30 mm
  • Scanning range of 16 m
Compare now
Select
Ready for explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Compare now
Select
Ready for explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Compare now
Select
Ready for explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Compare now
Select
-
  • Twin sticks: sender and receiver in a compact housing
  • Different protective field heights, graduated to 60 mm each
  • Diagnostics through protective field visualization
  • Commissioning and alignment by means of color LEDs, configuration without software
  • Cascading possible
  • Application-specific brackets
Compare now
Select
Compact design for maximum reliability
  • Media resistance due to stainless-steel housing
  • Easy-to-clean design with rounded edges and without undercuts
  • Twin concept: Sender and receiver in a single housing
  • Restart interlock, external device monitoring (EDM), beam coding
  • Enclosure ratings IP65 and IP67
Compare now
Select
Innovative muting alternative for access protection
  • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
  • Self-teaching, dynamic blanking for detection of goods and pallets
  • Direction detection
  • Multiple sampling
  • Reduced resolution
  • Muting alternative
  • Beam coding
  • Object gap suppression
Compare now
Select
Revolutionary access protection that differentiates between people and material
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Self-teaching, dynamic blanking
  • 7-segment display
  • Multiscan function increases availability
  • External device monitoring (EDM), restart interlock
  • Beam coding
  • Configuration and diagnostics via PC
Compare now
Select
Multifunctional and user friendly, high-level of availability and safe
  • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
  • Self-teaching and dynamic blanking for access protection related to the application
  • Hand and area protection in dirty environments
  • Multiple sampling
  • Reduced resolution
  • Fixed blanking
  • 2 virtual photoelectric switches
  • Integrated laser alignment
Compare now
Select
Increase productivity with greater machine safety
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Various options for blanking objects: fixed, floating, or teach-in
  • 7-segment display
  • PSDI mode with the UE402 switching amplifier
  • External device monitoring (EDM) and restart interlock (RES)
  • Beam coding for correct system allocation
  • Configuration and diagnostics via PC
  • Cascade up to three systems
Compare now
Select
Smart multi-sided protection of the area around hazardous points
  • Free-standing mounting solution
  • Compact, rugged design and extremely high stability
  • Simple mounting and adjustment
  • Large reflector surface for efficient multi-sided protection via beam deflection and high availability
  • Mirror columns in various lengths
  • With a continuous mirror for safety light curtains and for multiple light beam safety devices with any number of beams
Compare now
Select
Smart solutions for access and area protection
  • Free-standing mounting solution
  • Compact, rugged design and extremely high stability
  • Simple mounting and adjustment
  • Device protection against external influences
  • Universal application for:
  • Multiple light beam safety devices
  • Safety light curtains
Compare now
Select
The sturdy light grid for many standard applications
  • Up to 128 beams
  • Different beam resolutions 10 mm, 30 mm and 60 mm
  • High operating reserve for scanning ranges up to 12 m
  • Potentiometer for sensitivity adjustment
  • Ambient light immunity up to 150,000 lux
  • Tough aluminum housing
  • PNP/NPN, relay output and a test input
  • Optical synchronization
Compare now
Select
Large scanning ranges protect hazardous areas
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Robust housing with three mounting grooves
  • Wide scanning range, up to 70 m
  • Resolution 60 mm or 80 mm
  • External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
  • 7-segment display
  • Configuration and diagnostics via PC
  • Beam coding for correct system allocation
Compare now
Select
Ready for explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
  • External device monitoring (EDM) and restart interlock
This product family has been discontinued!
Compare now
Select
Large scanning range for greater flexibility
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • 7-segment display
  • PSDI mode with the UE402 switching amplifier
  • External device monitoring (EDM) and restart interlock (RES)
  • Configuration and diagnostics via PC
  • Cascade up to three systems
  • ADO (Application Diagnostic Output) signaling output for contamination indicator
  • Accessory Clone Plug – for configuration memory
This product family has been discontinued!
Compare now
Select
Ready for explosive atmospheres
  • ATEX II 3G / 3D classification thanks to modified C4000 housing
  • Muting alternative
  • Self-teaching, dynamic blanking for detection of goods
  • Direction detection
  • Reduced resolution: 1 or 2 beams
  • Multiple sampling of objects possible
  • Beam coding
  • Object gap suppression
Compare now
Select
Functionality upgrade for C4000
  • C4000 Standard: Bypass, operating mode switching, PSDI
  • C4000 Advanced: Bypass, operating mode switching, PSDI
  • C4000 Fusion: Bypass, operating mode switching
  • C4000 Palletizer: Bypass, operating mode switching
  • C4000 Entry/Exit: Bypass, operating mode switching
Compare now
Select

Result 1 - 24 out of 26