Contact
Feedback
Filter by:

You searched for "c4000"

15 results:

Result 1 - 15 out of 15

Ready for explosive atmospheres

  • Certified for use in explosion-hazardous areas in accordance with ATEX, IECEx and NEC thanks to explosion-proof enclosure
  • Access protection with differentiation between personnel and materials – without muting
  • Hazardous point protection with optional regular blanking
  • Available in protective field heights of 600 mm, 900 mm, and 1,200 mm
Compare now
Select
Total flexibility – even in explosive environments
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
  • External device monitoring (EDM) and restart interlock
Compare now
Select
Total flexibility – even in explosive environments
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Compare now
Select
Safety in explosive environments
  • ATEX for gas: II 2 G Ex db IIB T6
  • ATEX for dust: II 2 D Ex tb IIIC T56°C Db IP6X
  • NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
  • NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
  • NFPA 70/NEC 500 Class III, Div. 1
  • Available in protective field heights of 600 mm, 900 mm and 1,200 mm
  • Resolution of 30 mm
  • Scanning range of 16 m
Compare now
Select
Safety in explosive environments
  • ATEX for gas: II 2 G Ex db IIB T6
  • ATEX for dust: II 2 D Ex tb IIIC T56°C Db IP6X
  • NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
  • NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
  • NFPA 70/NEC 500 Class III, Div. 1
  • Available in protective field heights of 600 mm, 900 mm and 1,200 mm
  • Resolution of 30 mm
  • Scanning range of 16 m
Compare now
Select
Total flexibility – even in explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Compare now
Select
Total flexibility – even in explosive atmospheres
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • ATEX II 3G / 3D (2/22 zones)
  • ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
  • ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
  • 7-segment display
  • External device monitoring (EDM) and restart interlock
  • Beam coding for accurate system allocation
  • Configuration and diagnostics via PC
Compare now
Select
Versatility and flexibility even in harsh ambient conditions
  • Configuration via DIP switch, without PC
  • Long scanning range up to 19 m
  • Integrated laser alignment aid and alignment display
  • Rugged housing with three mounting grooves for maximum mounting flexibility
  • Single beam / double beam blanking
  • Diagnostics via 7-segment display - error codes directly on the device
  • Beam coding for correct system allocation
  • Can cascade up to three light curtain systems or one safety laser scanner
Compare now
Select
Innovative muting alternative for access protection
  • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
  • Self-teaching, dynamic blanking for detection of goods and pallets
  • Direction detection
  • Multiple sampling
  • Reduced resolution
  • Muting alternative
  • Beam coding
  • Object gap suppression
Compare now
Select
Revolutionary access protection that differentiates between people and material
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Self-teaching, dynamic blanking
  • 7-segment display
  • Multiscan function increases availability
  • External device monitoring (EDM), restart interlock
  • Beam coding
  • Configuration and diagnostics via PC
Compare now
Select
Multifunctional and user friendly, high-level of availability and safe
  • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
  • Self-teaching and dynamic blanking for access protection related to the application
  • Hand and area protection in dirty environments
  • Multiple sampling
  • Reduced resolution
  • Fixed blanking
  • 2 virtual photoelectric switches
  • Integrated laser alignment
Compare now
Select
Increase productivity with greater machine safety
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Various options for blanking objects: fixed, floating, or teach-in
  • 7-segment display
  • PSDI mode with the UE402 switching amplifier
  • External device monitoring (EDM) and restart interlock (RES)
  • Beam coding for correct system allocation
  • Configuration and diagnostics via PC
  • Cascade up to three systems
Compare now
Select
Large scanning range for greater flexibility
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • 7-segment display
  • PSDI mode with the UE402 switching amplifier
  • External device monitoring (EDM) and restart interlock (RES)
  • Configuration and diagnostics via PC
  • Cascade up to three systems
  • ADO (Application Diagnostic Output) signaling output for contamination indicator
  • Accessory Clone Plug – for configuration memory
Compare now
Select
Ready for explosive atmospheres
  • ATEX II 3G / 3D classification thanks to modified C4000 housing
  • Muting alternative
  • Self-teaching, dynamic blanking for detection of goods
  • Direction detection
  • Reduced resolution: 1 or 2 beams
  • Multiple sampling of objects possible
  • Beam coding
  • Object gap suppression
Compare now
Select
Functionality upgrade for C4000
  • C4000 Standard: Bypass, operating mode switching, PSDI
  • C4000 Advanced: Bypass, operating mode switching, PSDI
  • C4000 Fusion: Bypass, operating mode switching
  • C4000 Palletizer: Bypass, operating mode switching
  • C4000 Entry/Exit: Bypass, operating mode switching
Compare now
Select

Result 1 - 15 out of 15

TOP