You searched for "TiM"

356 results:

Result 1 - 24 out of 356

  • Wide detection range: 0.05 m up to maximum 25 m
  • Certified according to ISO 13849
  • Low power consumption (typically: 4 W, maximum: 16 W)
  • Immediate commissioning and configuration via USB interface
  • Communication interface which combines intelligent field evaluation and measurement data output

Compare now
Select
  • Small, simple, and cost-effective sensor for area monitoring
  • Monitoring of an area of up to 15.7 m²
  • Low weight of just 90 g
  • Field evaluation using integrated software algorithms
  • Low power consumption of typically 2.2 W
  • Configuration and cloning using IO-Link
  • Industrial design
Compare now
Select
  • Monitoring area of up to 1,470 m² with just one sensor
  • High ambient light tolerance due to HDDM technology
  • Rugged housing with up to an IP 67 enclosure rating
  • Low power consumption (typ. 4 W)
  • Compact design with a housing height of just 86 mm maximum
  • Integrated Ethernet interface
  • Long sensing range of up to max. 25 m
  • Industry-standard design and M12 male connector
Compare now
Select
  • Wide detection range: 0.05 m up to maximum 25 m
  • Low power consumption (typically: 4 W)
  • Immediate commissioning and configuration via USB and Ethernet
  • Intelligent field evaluation and measurement data output in one device
  • Rugged design suitable for industry thanks to enclosure rating up to IP67
Compare now
Select
  • Quick measurement data output via Ethernet interface
  • Working range up to 10 m with focused aperture angle
  • Distance measurement with fine angular resolution and HDDM+ technology
  • Configuration via SOPAS ET and standard telegram
  • Compact, light plastic housing
  • Low power consumption
Compare now
Select
  • Wide working range: 0.05 m up to maximum 25 m at 270° aperture angle
  • Low power consumption (typically: 4 W)
  • High flexibility for a wide range of applications
  • “Welcome app” as a starting point for programming your own apps
  • Simple scripting with Lua and code examples in GitLab and GitHub
Compare now
Select
  • Incredibly compact, light, and economical sensor
  • Field evaluation using intelligent software algorithms
  • Configuration interface accessible from the side
    when the device is mounted
  • Low power consumption (typically 4 W)
  • TiM3xxS only: Certified to Machinery Directive 2006/42/EG and DIN EN ISO 13849-1:2015
Compare now
Select
  • 100% redundant design (optional)
  • Suitable for belt conveyors and container-type sorters
  • Very high read rates
  • Suitable for IATA bar codes and RFID tags
  • Focus on bags and code reading in real time
  • Tried-and-tested high-performance sensors
Compare now
Select
SICK Inc., is excited to announce a challenge for universities across the nation to support innovation and student achievement in automation and technology.
MINNEAPOLIS, MINN., MAY 10, 2021 – For the third year, SICK invited students from universities around the country to participate in the TiM$10K Challenge. The challenge started in 2018 to support... Read on

Type: SDD file

Name: SDD file (TiM series)

Software category: Device description file

Size: 81.38 MB

Product family: TiM5xx, TiM3xx, TiM7xx

Details
Download
Frozen fish specialties are a solid alternative to fresh fish.  But where was the fish caught? And how?  Femeg, a German producer of frozen fish specialties, has the answer: QR codes on frozen... Read on
MINNEAPOLIS, MINN., APRIL 30, 2019 – For the 2018-2019 school year, SICK, Inc. invited students from universities around the country to participate in the first ever TiM$10K Challenge, created to... Read on
FPC Food Plastics was struggling to look down the neck of every bottle in an attempt to identify discolored stock. What they needed was an optical solution... Read on
MINNEAPOLIS, MINN., MAY 26, 2020 – For the second year, SICK, Inc. invited students from universities around the country to participate in the TiM$10K Challenge. The challenge started in 2018 to... Read on
2D LiDAR sensors, Safety laser scanners
TiM7xx, TiM-S
  • Application: Indoor
  • Integrated application: Protective field evaluation with flexible fields, output of measurement data
  • Measurement principle: HDDM+
  • Working range: 0.05 m ... 25 m, > 90% remission
  • Angular resolution: 0.33°
  • Number of field sets: 16
  • Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
  • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
Details
Compare now
Piece
2D LiDAR sensors, Safety laser scanners
TiM3xx, TiM-S
  • Application: Indoor
  • Integrated application: Protective field evaluation with flexible fields
  • Measurement principle: HDDM
  • Working range: 0.05 m ... 10 m, > 90% remission
  • Angular resolution: 0.33°
  • Number of field sets: 16
  • Digital outputs: 3 (PNP, to display a protective field violation, additional 1 x “Device Ready”)
  • Connection type: 1 x “Ethernet” connection, 4-pin M12 female connector, 1 x connection “Power”, 12-pin, M12 male connector, 1 x Micro USB female connector, type B
Details
Compare now
Piece
New offerings for localization and anti-collision applications with LiDAR technology MINNEAPOLIS, MINN., NOVEMBER 19, 2020 – SICK has expanded its 2D LiDAR sensor offerings for localization and anti-collision... Read on
Following in the footsteps of Google, Pierre Legendre and Benjamin Loize caught the start-up bug in 2015 and focused their energies fully on innovation: Both worked as engineers at U GIE-IRIS in France... Read on
Whether its the Watchman, Optotrap OTD or PLS - SICK represents innovation in laser scanner development. SICK has been working in the field of laser scanners for nearly 40 years and recognized early that... Read on
What is still rather in its infancy in road traffic has long been an everyday thing in many companies: automated guided vehicles (AGVs). They ensure problem-free work processes, and are setting new standards... Read on
The BMW Dynamics Center in Dingolfing is welcoming the launch of a pilot project that will allow incoming spare parts to be transported safely from the incoming goods station to the picking warehouse with... Read on

Type: SDD file

Name: SDD-Datei (TiM-S)

Version: V2.61, V3.13, V4.02

Software category: Device description file

Size: 8.75 MB

Product family: TiM-S, TiM3xx, TiM7xx

Details
Download
Flag states, port authorities and classification societies request new hygiene concepts and certifications for infection prevention in the maritime industry. To enable ship operators to meet health requirements... Read on

Result 1 - 24 out of 356