Filter by:
You searched for "RFID"
16 results:
RFID safety switch with magnetic locking for process protection
- Actuator with low or high coding level
- Magnetic locking force: 500 N, retaining force: 25 N
- PL e, category 4 (EN ISO 13849), SIL 3 (EN 61508) for door monitoring
- Offset tolerance: ± 5 mm
- Enclosure rating: IP67
- Standardized or integrated mounting
- Variants with two M12 plug connectors for simple cascading
Small RFID safety switch for door monitoring with manipulation protection
- Response range of up to 14 mm
- Small housing with flexible mounting options
- Sensor activation possible from three sides
- Four different actuators available
- Universally coded, uniquely coded, and permanently coded sensors
- PL e (EN ISO 13849), SIL3 (IEC 61508)
- Safe series connection of up to 30 sensors possible
RFID-monitored safety locking device with 180° actuation radius
- Innovative design: Open locking head with 180° actuation radius, rounded housing, bright LEDs (visible from three sides)
- PL e for door and locking monitoring with low or high coding
- IP67 and IP69K enclosure rating
- High locking force: Up to 3150 N
- Flexible actuator for high offset tolerance
RFID safety switch for door monitoring with manipulation protection
- Response range of up to 25 mm
- Unique and universally-coded sensors up to enclosure rating IP 69K
- Up to performance level PL e (EN ISO 13849)
- Two OSSD safety outputs
- Reliable series connection of up to 30 sensors possible (depending on the variant)
- LED status indicator
- Periphery indicator and magnetic holding force (optional)
- Flexi-Loop-compatible M12 plug connector (depending on the variant)
Non-line-of-sight object identification of material flows in groups using RFID
- Intelligent algorithm for correct assignment of RFID transponders to objects
- Reliable filtering out of other RFID transponders in direct proximity
- Modular design
- Variable data output tailorable to customer requirements
- Detection of object directions and speeds
- Description of individual RFID transponders in the object flow
Clever little helpers for solving identification tasks
- Passive transponders
- Compliance with standards
- Mounting on various materials possible, even on metallic surfaces
- No visual contact required
- Reading and writing
- Ambient temperature range from −40 °C to +230 °C
Reliable identification - in any situation
- Read range up to 10 m for UHF antennas
- Rugged design in accordance with enclosure rating IP67
- Ambient temperature ranges from −40 °C to +70 °C
- Integrated feedback LEDs
- Circularly polarized UHF antennas
The measuring RFID device with integrated passage and direction detection
- Antenna and data processing integrated in the sensor
- Read range up to 10 m
- Linkage option to superior control systems or directly to the cloud
- Direction and position detection
- Configuration via SOPAS ET or integrated web server
- Can be used with SICK AppSpace
- Rugged design in accordance with IP67
Intelligent RFID communication
- 13.56 MHz RFID read/write device for read ranges up to 240 mm
- Transponder communication according to ISO/IEC 15693 standard
- Compact, industrial design with integrated antenna
- Embedded protocols allow interfacing with standard industrial fieldbus technologies
- Powerful micro-processor executes internally configurable logic
- Flexible trigger control
- Supports parameter cloning via microSD memory card
- Built-in diagnostics
Identification in tight spaces in machine and plant engineering
- Reading and writing of transponders in accordance with ISO/IEC 15693
- Types: M18, M30 and 40 x 40 mm
- Read range: Up to 80 mm
- IO-Link interface: COM3 data transmission rate (230.4 kBaud), process data size 32 bytes
- Standard IO mode for operation as binary sensor
- Rugged design in accordance with IP67
- Ambient temperature: –25 °C to +80 °C
Simple integration – intelligence included
- Antenna and data processing integrated in the sensor
- Read range up to 10 m
- Linkage option to superior control systems or directly to the cloud
- Up to 4 external antennas
- Configuration via SOPAS ET or integrated web server
- Can be used with SICK AppSpace
- Rugged design in accordance with IP67
smALL-IN-ONE
- Extremely compact design
- Scanning range up to 0.5 m
- Connection option for trigger sensors
- Flexible interface concept (e.g. PROFINET, EtherNet/IPTM, OPC-UA, IO-Link (via IO-Link master))
- Integrated antenna and data processing
- Configuration via SOPAS ET
- Ethernet-based variants: Compatible with SICK AppSpace
- Rugged design (IP67)
UHF for small read ranges
- Antenna and data processing integrated in the sensor
- Read range up to 2 m
- Linkage option to superior control systems or directly to the cloud
- Excellent antenna characteristics
- Configuration via SOPAS ET or integrated web server
- Can be used with SICK AppSpace
- Rugged design in accordance with IP67
RFID-monitored safety locking device with high manipulation protection
- PL e for door and locking monitoring (EN ISO 13849)
- Locking force: up to 3,900 N
- Actuator with high coding level (EN ISO 14119)
- Enclosure rating: IP67, IP69K
- Power to lock or power to release variants
- Three actuation directions
- Optional emergency release
- Variants with two illuminable pushbuttons
RFID-monitored safety locking device with high manipulation protection
- PL e for door and locking monitoring (EN ISO 13849)
- 1,690 N locking force
- RFID actuator with low or high coding level (EN ISO 14119)
- Enclosure rating IP 67, IP 69K
- Power to lock or power to release variants
- Reliable series connection of safety outputs (OSSDs)
- Four actuation directions
- Flexi-Loop-ready
Software for remote management of access authorization for persons and vehicles
- Installed directly onto the RFU62x or RFU63x using a microSD memory card with copy protection
- Management of up to 1,000 transponders
- Remote database on RFU62x or RFU63x RFID
- Remote management of access rights for persons and vehicles