Filter by:
300.0 % 1000.0 %
5.5 m 80.0 m

You searched for "LMS "

6 results:

Result 1 - 6 out of 6

  • Efficient sensor with integrated high-speed evaluation
  • High weather resistance and reliability through HDDM+ with multi-echo technology
  • Field evaluation and measured data in one sensor
  • Easy configuration, with the ability to adapt to a changing environment
  • Convenient and simple diagnostics via web server
Compare now
Select
  • Precise measurement, even with very dark or glossy objects
  • Fine angular resolution for high measurement point density
  • High speed measurement with 600 Hz and fast data transmission with Gigabit Ethernet
  • Synchronization of devices without mutual interference
  • Industry-grade M12 connections

Compare now
Select
  • Powerful, efficient 2D LiDAR sensor for measuring ranges up to 80 m
  • Excellent performance even under unfavorable weather conditions due to multi-echo technology
  • Compact housing up to enclosure rating IP 67 and integrated heating for outdoor devices
  • Low power consumption
  • Quick signal processing
  • Several inputs and outputs
  • Synchronization of several sensors possible
Compare now
Select
  • Small, lightweight and economical measurement sensor
  • Field evaluation using intelligent algorithms
  • Parameter setting interface is accessible from the front while the device is mounted
Compare now
Select
  • The only 2D LiDAR sensor on the market with a VdS certificate (German safety certificate)
  • Highest class “C” with environmental class II or IVa
  • Flexible connection to DC 9 V up to 30 V
  • 2 isolated relays (alarm) and 1 manipulation output
  • High detection range of 20 m both horizontal and vertical
  • Up to 10 freely definable monitoring fields, intelligent analysis algorithms
  • Certified quick start menu
  • Available in 200 RAL colors on request
Compare now
Select
  • Efficient and cost-effective 2D LiDAR sensors for measuring ranges of up to 50 m
  • Outstanding performance whatever the weather, thanks to multi-echo technology and intelligent algorithms
  • Rugged, compact housing with enclosure rating up to IP 67, integrated heating, and a temperature range of –40 °C to +60 °C
  • Variants for security applications with relay outputs and VdS certification available
  • Measurement data output via Ethernet interface in real time
  • Number of digital outputs can be expanded via external CAN modules
Compare now
Select

Result 1 - 6 out of 6