Filter by:
You searched for "IO-Link"
92 results:
Bridging the Gap
- Delta-S technology®, four PinPoint 2.0 LEDs and two energy scales, combined with SIRIC® and distance measurement technology
- Able to detect object contours with radii of up to 20 mm in any direction
- For belt speeds up to 3.0 m/s or production rates of up to 200,000 packages per hour
- Preconfigured sensors or custom setting of four operating modes via IO-Link
- Compact housing (42 mm x 42 mm x 45 mm) with an IP 67 enclosure rating
Multifunctional sensor for level and temperature measurement
- Continuous level measurement and temperature measurement as well as level and temperature switches
- Measurement irrespective of container material
- Probe from 100 mm to 1,000 mm
- Display and intuitive menu navigation
- No mechanical moving parts
- IP 67 enclosure rating and IO-Link 1.1
- No dead zone along the measuring range
Flexible. Intelligent. Communicative.
- Wide range of connections with 25 interfaces for Ethernet-based fieldbuses, cameras, illumination, sensors, encoders, and more besides
- 8-gigabit Ethernet interfaces for rapid image transmission
- Fieldbus and Ethernet interfaces with communication protocols such as OPC-UA and MQTT provide preprocessed data (edge computing) for the control and for cloud computing in parallel “dual talk”, thereby allowing networking for digital factories.
- Precise synchronization of input and output signals
- Illumination control and supply
- IO-Link master connections
- Enclosure rating IP 65
Precise miniature photoelectric sensors for use in tight installation spaces
- High switching point accuracy and excellent size-sensing range ratio
- Very small sensor housing: available either as W2 Slim or W2 Flat
- Very visible, uniform light spot thanks to PinPoint LED
- Configuration options via IO-Link technology
Smart and rugged capacitive sensors
- Cylindrical housing in M18 and M30 models
- Sensing ranges of up to 25 mm
- Enclosure rating: IP67, IP68, IP69K
- Temperature: −30 °C to +85 °C
- Visual adjustment indicator
- Available Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
- Adjustment of the switching point via potentiometer, cable or IO-Link
- Ecolab certified
Laser technology and stainless steel hygienically combined
- Precise laser light spot, laser class 1
- Stainless steel housing with wash down design
- Latest SICK proprietary ASIC and laser technologies for outstanding background suppression and ambient light immunity
- Teach-in pushbutton can be switched between detection of transparent and tiny non-transparent objects
- ECOLAB certified, tested to IP 66, IP 67, IP 68 and IP 69K enclosure rating
- IO-Link (optional)
Detects all objects in the harshest of environments
- Stainless steel housing in hygiene design
- Precise laser light spot, laser class 1, no blind zone
- Latest SICK proprietary ASIC and laser technologies for outstanding background suppression and ambient light immunity
- ECOLAB-certified, tested for IP66, IP67, IP68, and IP69K
- Teach-in button to switch between detection of transparent and tiny non-transparent objects
- IO-Link (optional)
Cylinder sensors with optical adjustment indicator for C-slot
- Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
- Insertion of the sensor into the slot from above makes mounting quick and easy
- Combined fixing screw (hexagon socket screw and slotted screw)
- Yellow LED as optical adjustment indicator and output state display
- Green LED acts as a status indicator
- Enclosure ratings: IP 67, IP 68, IP 69K
- IO-Link and automation functions
Simple set up, perfect detection
- Reliable measurement, regardless of material color, transparency, gloss, or ambient light
- Sensing ranges up to 1,300 mm
- Short metal or plastic M18 housing from 42 mm in length
- Straight or angled design
- Immune to dirt, dust, humidity, and fog
- Versatile interfaces including IO-Link available
Precise detection for optimum label detection
- Housing with slim forked shape
- Simple and precise setting of the switching threshold via IO-Link, teach-in button, or plus/minus buttons
- Light/dark switching function
- Fast response time: 50 μs
- PNP or NPN switching output
- Plastic housing with IP 65 enclosure rating
- Smart sensor with integrated IO-Link interface
The compact stainless-steel sensor for flexible flow measurement
- Flow measurement for water and oil-based liquids
- Seal-free stainless-steel 316L sensor with Ra ≤ 0.8 µm
- Straight, self-draining measuring tube
- Compact design with short installation lengths
- Configurable digital outputs
- Temperature measurement
- IP 67/69 enclosure rating, CIP/SIP-compatible, IO-Link version 1.1
The new standard for optical and mechanical ruggedness
- Precise laser light spot, laser class 1
- Stainless steel housing with washdown design
- Latest SICK proprietary ASIC and laser technologies for outstanding background suppression and ambient light immunity
- Teach-in pushbutton can be switched between detection of transparent and tiny non-transparent objects
- ECOLAB certified, tested to IP 66, IP 67, IP 68 and IP 69K enclosure rating
- IO-Link (optional)
Detects all objects in the harshest of environments
- Precise laser light spot, laser class 1, no blind spots
- Stainless steel housing with washdown design
- Latest SICK proprietary ASIC and laser technologies for very good background suppression and ambient light immunity
- ECOLAB certified, tested to IP66, IP67, IP68 and IP69K enclosure rating
- Teach-in pushbutton can be switched between detection of transparent and tiny non-transparent objects
- IO-Link (optional)
Miniature sensors for industrial applications
- Design: M4 to M5, diameter: 3 mm to 6.5 mm
- Extended sensing ranges: 0.6 mm to 6 mm
- Electrical configuration: DC, 3-wire
- Enclosure rating: IP67
- Temperature range: –25 °C to +70 °C
- Rugged stainless-steel housing, plastic sensing face
- 3-fold sensing ranges, visual adjustment indicator, IO-Link communication
The sensor for optical line guidance
- Detection of luminescent adhesive tape
- Very high signal-to-noise ratio (~1:1,000)
- 180 mm reading field (up to 3 lanes can be read)
- Output of deviation from lane center point, lane width and read-out of barcodes
- Able to withstand ambient light, contamination and gloss
- Compensation for surface defects
- Measurement accuracy: ± 1 mm
- CANopen, RS-485 or IO-Link
Flexible up to the probe tip
- Level sensor for liquids
- No mechanical moving parts
- Interchangeable rod probe which can be cut to lengths between 200 mm and 2,000 mm (cable probe up to 4,000 mm)
- Resistant to deposit formation
- Process temperature up to 100 °C,process pressure up to 10 bar
- 3 in 1: combines display, analog output (according to NAMUR NE 43), and binary output
- High enclosure rating of IP 67, rotatable housing and remote amplifier
- IO-Link 1.1
The compact pressure switch for hygienic applications
- Hygienically-graded pressure switch with display for the food and beverage industry
- Wetted parts are made from stainless steel 1.4435
- Individually programmable switching outputs and analog output
- Pressure values are indicated on the display
- Unit of pressure value in the display can be switched
- Output states are indicated separately via large LEDs
- IO-Link
Condition Monitoring sensors for vibration, shock, and temperature monitoring
- 3-axis vibration (± 8 g) and shock detection (up to 200 g) via MEMS elements
- Contact temperature measurement −40 ... +80 °C
- Configurable thresholds
- Vibration monitoring in time and frequency domain
- Vibration limit values according to ISO 10816-3
- Compact stainless-steel housing up to IP68
- LED status display
- Switching output as alarm and IO-Link
Detect all objects with one device - Change mode via teach button
- Precise laser light spot, laser class 1
- Teach-in button can be switched between detection of transparent and smallest non-transparent objects
- Automatic switching threshold adaptation provides automatic adjustment to changes in light conditions
- Sensing ranges up to 4.5 m
- Autocollimation optics prevent blind spots
- Choice of adjustment via teach-in button, potentiometer, cable, or IO-Link
The simple and intelligent way of speed monitoring
- Types: M18 and M30
- Sensing ranges: up to 10 mm flush
- Speed and acceleration monitoring
- Monitoring range: 6 to 12,000 pulses/min. and 0.1 to 2 pulses/sec.²
- Switching and pulse output
- Intelligent start-up delay
- Speed monitoring can be flexibly configured via two thresholds
- Flexible sensor settings, monitoring, extended diagnostics, and visualization thanks to IO-Link