Filter by:
25.0 mm 200.0 mm
1000.0 mm 3800.0 mm
0.0 mm 50.0 mm
40.0 mm 120000.0 mm
10000.0 mm 35000.0 mm
19.5 mm 63.2 mm
0.5 ms 180.0 ms
7.6 mm 200.0 mm
705.0 mm 705.0 mm
3.5 mm 45.0 mm
250.0 mm 8000.0 mm
1.0 3.0
7.7 mm 62.2 mm
12.0 mm 71.5 mm
13.5 mm 84.0 mm
40.0 °C 40.0 °C

You searched for "IO-Link"

92 results:

Result 49 - 72 out of 92

Position sensors with optimal price-performance ratio for T-slot
  • For all commonly used T-slots
  • Position feedback within a fixed measuring range of up to 50 mm
  • Repeatability: 0.05 mm
  • Analog interface: 0 V to 10 V
  • IO-Link (position measurement, 8 switching points, actuator diagnosis function)
  • Actuator diagnosis data: Piston velocity, piston stroke, magnetic field strengths, etc.
  • Housing length: 32.5 mm
Compare now
Select
Efficient all-rounder for precise distance measurements
  • Large measuring range of up to 1,200 mm
  • High measuring frequency of up to 7.5 kHz
  • OLED display for easy parameterization on the sensor
  • IO-Link interface for configuration, e.g. with SOPAS
  • Adjustable analog output (mA/V) and digital output
  • Laser classes 1 and 2
  • Stand-alone device – no external amplifier required
Compare now
Select
Clever dry-run protection in pumps
  • Flow monitoring and temperature measurement in one sensor
  • Optimized for water and oil; teach-in option of other liquids
  • IP 67/IP 69 enclosure rating and IO-Link 1.1
  • Industrial design in VISTAL® housing with 180°-rotatable OLED display
  • Stainless steel hygienic variant, completely CIP-/SIP-capable, process temperatures up to 150 °C
Compare now
Select
The intelligent limit switch for all kinds of liquids
  • Commissioning without container filling or medium calibration
  • Immune to deposit formation
  • Process temperature up to 150 °C
  • Two electrical output versions and IO-Link available
  • Pipe extension up to 1,200 mm
  • Hygienic designs with polished surface, CIP- and SIP-capable
  • Housing made of 316L stainless steel
  • Very high repeatability
Compare now
Select
Reliable Decoding, Simple Integration
  • Reading field and rugged design ideal for intralogistics applications
  • Flexible interface concept: CANopen, SICK CAN sensor network, serial, PROFIBUS DP, PROFINET, EtherCAT, IO-Link
  • SICK CAN sensor network for networking multiple fixed mount barcode scanners or multiplexers/servers
  • Connection option for trigger sensors in IO-Link devices
Compare now
Select
Software-based service for generating PLC function blocks
  • Creation of individual function blocks
  • All well-known PLC systems supported
  • Compatible with IO-Link devices from all manufacturers
  • Selection of relevant IO-Link device parameters
Compare now
Select
Economic and non-contact angle measurement and position detection
  • Angle measuring range 0° ... 360°
  • 12-bit resolution (corresponds to 0.09°)
  • Up to 32 angle windows can be defined
  • Enclosure rating IP67, IP68
  • Operating temperature –40 °C ... +80 °C
  • IO-Link 1.1 and up to 3 digital outputs
  • Zero point setting via IO-Link or cable
  • Comprehensive process data and intelligent diagnostic functions
Compare now
Select
Flexible and straightforward point level measurement - the economic solution
  • Capacitive level switch based on electrical impedance spectroscopy
  • Plug and play: preset to watery media
  • Process temperature: −20 °C ... +100 °C (+135 °C for 1 h)
  • Process pressure: −1 bar ... +25 bar
  • Two digital PNP outputs with IO-Link 1.1
  • Enclosure ratings IP66, IP67 and IP69
  • Ideal for hygienic applications (easy to clean, EHEDG, 3A, EG1935/2004, FDA, CIP- and SIP-capable, hygienic adapter available)
Compare now
Select
Position sensors for large pneumatic cylinders and drives
  • Position sensor for use on pneumatic cylinders
  • Sensor variants with measuring ranges of 107 mm to 1,007 mm
  • Analog outputs (for current or voltage), switching output, and IO-Link
  • Mounting with adapters on a multitude of cylinder types (tie-rod cylinders, round body cylinders, profile cylinders)
Compare now
Select
Rugged. Reliable. Rectangular.
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Rugged housing with teach-in buttons
  • Sensing ranges up to 8,000 mm
  • Analog output, push-pull digital output with IO-Link or two PNP/NPN digital outputs
  • Immune to dirt, dust, humidity, and fog
  • Adjustable sensitivity
Compare now
Select
Identification sensor for reading magnetic-coded tags
  • Identification sensor for reading magnetic-coded tags
  • The tag number is output either via an analog voltage, a current output or via IO-Link
  • Digital switching output for presence detection of the tag
Compare now
Select
Small, intelligent luminescence sensor
  • Luminescence sensor in a miniature housing
  • Static and dynamic teach-in methods in a single variant
  • Reliable detection even at a low level luminescence
  • Switching frequency: 6 kHz
  • Operating range: 8 ... 20 mm
  • IO-Link function
  • Compatibility with older LUT sensors thanks to cable with male connector M12
Compare now
Select
The new home of sensing range
  • Time-of-flight technology
  • Laser class 1, red and infrared light
  • Sensing range: 5 cm to 4 m
  • Very small background range: 6 mm
  • Switching frequencies of up to 1,000 Hz
  • The option of up to three adjustable digital outputs or one IO-Link analog output: for up to eight switching points, distance value and smart sensor functionality
Compare now
Select
The solution for precise measurement over long distances
  • Large measuring range of up to 1 m
  • Simple setting via OLED display or SOPAS configuration software
  • Standalone device without external amplifier unit
  • Rugged metal housing
  • Adjustable analog output (mA/V) and push-pull digital output with IO-Link
  • Precise measurement regardless of color or surface
  • Versatile mounting possibilities
Compare now
Select
Position sensors for T-slot
  • Position sensor for direct mounting in T-slots on pneumatic cylinders
  • Sensor variants with measuring ranges of 32 mm to 256 mm
  • Analog outputs (for current or voltage), switching output, and IO-Link
  • Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters
Compare now
Select
The new era in distance measurement
  • Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
  • Output rate up to 3,000/s
  • Repeatability: 0.5 mm to 5 mm
  • Reliable, patented HDDM time-of-flight technology
  • Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
  • Shape comparison integrated in sensor
  • IO-Link, analog and digital output
  • Display with intuitive operation and easy-teach option
  • Enclosure rating IP 65 and IP 67
Compare now
Select
Contrast detection with TwinEye-Technology in tried-and-tested housing. Innovation in familiar housing for the very best sensor performance
  • TwinEye-Technology for increased depth of field and sensing distance tolerance
  • 50 kHz switching frequency and 5 μs jitter
  • Large dynamic range means reliable detection of contrasts on glossy materials
  • 7-segment display
  • Color mode
  • Assembly feedback
  • IO-Link and automation functions
  • Flexible sensor setting thanks to various sensor parameters
Compare now
Select
Small, precise, ultrasonic
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Ultrasonic technology in a small housing
  • Detection, measurement, and positioning with ultrasonic technology
  • Variants with PNP/NPN digital output, analog output or push-pull output with IO-Link
  • Teach-in button
  • Precise background suppression
  • Immune to dirt, dust, humidity, and fog
Compare now
Select
Flexible conveyor belt sensor for detecting irregular leading edges
  • Precise detection of leading edges
  • Outstanding ambient light immunity
  • Easy installation
  • Housing length: 200 mm to 1,200 mm (7.87 – 47.24)
  • Beam separation: 50 mm to 200 mm (1.97 - 7.87)
  • Number of sensing points: 2 to 8
  • IO-link allows for individual beam break information for product alignment
Compare now
Select
Innovative TwinEye-Technology for better contrast detection
  • TwinEye-Technology for increased depth of field and sensing distance tolerance
  • 50 kHz switching frequency and 5 μs jitter
  • Large dynamic range means reliable detection of contrasts on glossy materials
  • 7-segment display
  • Color mode
  • Assembly feedback
  • IO-Link and automation functions
  • Flexible sensor setting thanks to various sensor parameters
Compare now
Select
The authority on gloss
  • Object detection and differentiation on the basis of surface gloss level
  • Configurable in many different operating modes to meet the requirements of any application
  • Integrated alignment aid
  • Integrated automation functions
  • Two digital push-pull outputs and one configurable input
  • Sensitivity adjusts to object properties
  • IO-Link provides easy data access from the PLC
  • Quick and easy configuration
Compare now
Select
The photoelectric sensor with the 2D light array multifaceted and economical
  • RAY10: 25 mm-high light array, detects objects ≥ 5 mm
  • RAY26: 55 mm-high light array, three variants, detects objects ≥ 3 mm, ≥ 5 mm or ≥ 10 mm
  • Display for predictive maintenance on the sensor; transmits maintenance signals to the PLC via IO-Link
  • Conveyor belt suppression for RAY26
Compare now
Select
The universal application solver
  • Reliable measurement, regardless of material color, transparency, gloss, or ambient light
  • Sensing range up to 8,000 mm
  • Display enables fast and flexible sensor adjustment
  • Immune to dirt, dust, humidity, and fog
  • Versatile interfaces including IO-Link available
  • Adjustable sensitivity
Compare now
Select
Larger than life performance – flexible measurement and detection up to 35 m
  • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
  • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
  • Devices with analog and digital output, or just switching
  • Infrared or red emitted light in laser class 1 or 2
  • Repeatability: 0.5 mm to 5 mm
  • Compact housing size
  • IO-Link
  • DT35-S - Certified to ISO 13849 (PL b) and IEC 62998 (PC B)
Compare now
Select

Result 49 - 72 out of 92