Filter by:
You searched for "IO-Link"
92 results:
Easily and reliably detecting double films
- Sizes: M8 and M12
- Detection of metallic double films
- Electrical configuration: DC, 4-conductor
- Temperature range: −25 °C ... +70 °C
- Enclosure rating: IP68
- Detection regardless of the gripper position
- Teach-in via cable or IO-Link
Mini, easy, speedy, robust
- High grayscale resolution
- Very large dynamic range means reliable detection of contrasts on glossy materials
- Static and dynamic teach-in in a single variant
- Switching frequency: Up to 15 kHz
- Sensing distance: 12.5 mm for RGB and white LED, up to 250 mm as laser variant
- IO-Link interface
Slim, intelligent, intuitive to operate – universal solution for label detection
- Small housing with especially slim lower flange (5.5 mm high)
- Detects numerous labels and films – even transparent materials
- Detects label separations of 1 mm and greater
- Display shows teach-in quality and operating reserve
- Intelligent sensor with integrated IO-Link interface
Four times the switching capability with inductive intelligence
- Types: M8 to M30; IQ10 and IQ12
- Four programmable switching points or windows at an Sn of up to 20 mm
- Freely programmable output function
- Enclosure rating: IP 68, IP 69K
- Temperature range: –40 °C to +75 °C
- Rugged stainless-steel or VISTAL housing
- Logic, counter, time measurement, or temperature monitoring function
- IO-Link 1.1
Slim photoelectric sensors reliably detect transparent objects
- Continuous threshold adaption of the switching threshold compensates for environmental changes
- Single-lens autocollimation optics
- Simple setting either via teach-in pushbutton, cable or IO-Link
- PinPoint LED technology with a small, highly visible, well-defined light spot enables high reserve levels when using small reflectors
- Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Highest reliability, maximum resistance and endless possibilities
- Smooth stainless steel housing (316L/1.4404)
- Hygienic mounting using M12-adapter thread or D12-adapter shaft
- IP 66, IP 67, IP 68 and IP 69K enclosure rating and Ecolab certified
- Resistant to a variety of common cleaning and disinfection agents
- Highly visible laser-like light spot due to PinPoint LED
- Teach-in via stainless steel pushbutton with a metal membrane
- Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
The intelligent ultrasonic allrounder with the flexible design
- Measuring range up to 5,000 mm
- Individually adaptable sonic cone and interference echo suppression
- Push-pull digital output with IO-Link and analog output
- Teach-in buttons and status detection with 4 LEDs
- Rotatable sensor head and push-lock mounting concept
- Integrated temperature compensation
- Diagnostic functions via IO-Link
Highest reliability, maximum resistance and endless possibilities
- WashDown rated for fluid tightness (IP 66, IP 67, IP 68 and IP 69K) and Ecolab certified
- Tough stainless steel housing (316L/1.4404)
- Resistant to a variety of common cleaning and disinfection agents
- Highly visible laser-like light spot due to PinPoint LED
- Teach-in via stainless steel pushbutton with a metal membrane
- Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Photoelectric sensor family with best-in-class performance
- Best background suppression sensor in its class
- Universal use of PinPoint LED technology in all models
- BGS proximity sensor with laser-like light spot for precise detection tasks
- Reliable setting via 5-turn potentiometer, teach-in pushbutton, teach-in via cable or IO-Link
- Flexible sensor settings, monitoring, advanced diagnostics, and visualization thanks to IO-Link
Turns pressure into colors
- Large display shows system pressure, output states, and switching points
- Three large function keys, intuitive menu navigation
- Measuring range for gauge pressure (vacuum and overpressure)
- Two independently programmable switching outputs, optional analog output
- Installation on mounting rail, wall or switch panel
- Variant for leakage monitoring
- IO-Link
Laser precision for very small or transparent objects
- Precise laser light spot, laser class 1
- Teach-in pushbutton can be switched between detection of transparent and non-transparent objects
- Sensing ranges between 25 mm and 60 m
- Latest SICK proprietary ASIC and laser technologies with second emitter LED to provide outstanding background suppression and ambient light immunity
- Choice of adjustment via teach-in button, potentiometer, cable, or IO-Link
The clean solution
- Level measurement in hygienic applications
- Rod probe can be cut to length manually up to 4,000 mm long with Ra ≤ 0.8 µm (optionally with Ra ≤ 0.4 µm)
- Process temperature up to 180 °C, process pressure up to 16 bar
- CIP/SIP-resistant
- High enclosure rating: IP 67 and IP 69, autoclavable
- Interchangeable hygienic process connections
- 3 in 1: combines display, analog output, and binary output
- Remote amplifier with process connection
- IO-Link 1.1
Best-in-class sensing performance in a miniature housing
- Best background suppression sensor in its class
- Universal use of PinPoint technology in all models
- BGS proximity sensor with laser-like light spot for precise detection tasks
- Reliable setting via 5-turn potentiometer, teach-in pushbutton, teach-in via cable or IO-Link
- Flexible sensor settings, monitoring, advanced diagnostics, and display thanks to IO-Link
- Types: M8 to M30
- Extended sensing ranges: 2 mm to 20 mm
- Electrical configuration: DC 3-/4-wire
- Enclosure rating: IP 68, IP 69K
- Temperature range: –40 °C to +100 °C
- Food-compatible stainless-steel housing, plastic sensing face
- Optical adjustment indicator, IO-Link-ready
- Resistant to industrial cleaning agents, Ecolab-certified
The rugged standard for use in harsh ambient conditions
- Types: M8 to M30
- Extended sensing ranges: 2 mm to 20 mm
- Electrical configuration: DC 3-/4-wire, DC 2-wire
- Enclosure rating: IP 68, IP 69K
- Temperature range: –40 °C to +100 °C
- Rugged stainless-steel housing; plastic sensing face
- Optical adjustment indicator, IO-Link-ready
- Resistant to oils and cooling lubricants; suitable for use outdoors
Temperature monitoring made easy
- Large display, IO-Link 1.1
- Individually programmable transistor outputs PNP or NPN, optional analog output 4 mA ... 20 mA or 0 V ... 10 V
- Round connector M12 x 1
- Measuring ranges –20 °C ... +120 °C
- Pt1000 element, accuracy class A (IEC 60751)
- Various insertion lengths and connection threads
- Wetted parts made from corrosion-resistant stainless steel 1.4571
- Enclosure rating IP 65 and IP 67
The new standard for high-performance luminescence sensors
- Simple teach-in
- Operating range up to 250 mm
- Version with IO-Link for remote monitoring
- Bar graph display provides information about the luminescence intensity
- High speed (6.5 kHz), standard (2.5 kHz), high resolution (500 Hz) models
- Additional optical filters suppress background luminescence
- Fiber-optic cable connection (with 20 mm lens)
- Switching and analog output
Flexible and intelligent sensor connection
- Programmable Sensor Integration Machine
- 4 configurable IO-Link master ports for connecting IO-Link sensors and sensors with digital switching signals
- Two Ethernet ports with a common IP address
- Complex application tasks can be solved with the SICK Interface & Algorithm API
- IP67 enclosure rating
Compact. Flexible. Intelligent.
- Interfaces for the cloud and cameras, illumination, LIDAR scanners, (IO-Link) sensors and encoders
- Up to 4 Ethernet ports
- SICK Interface & Algorithm API for image and sensor data processing
- Enclosure rating IP65 or IP20 (depending on type)
- Design without fans
- Flexible in use, e.g., with the Flexi Soft safety controller
Small sensor, great benefits
- Very short and rugged M12 metal housing
- Wide variety of interfaces and IO-Link
- Optimal background suppression
- Integrated temperature compensation
- Detection, measurement, or positioning with ultrasound
- Regardless of material color, transparency, gloss, or ambient light
Very short position sensors for grippers and miniature cylinders
- Position feedback with a measuring range of up to 50 mm
- Up to 3 digital switching signals
- 16 switching points via IO-Link (1108675-1108682)
- 8 switching points via IO-Link (1127842-1127849)
- Dynamic teach-in for up to 3 switching signals
- Actuator diagnosis data: piston velocity, cylinder stroke, magnetic field strengths, etc.
- Process diagnosis data: temperature, vibration, position, max. acceleration
Ultrasonic technology housed in an industry-proven design
- Rugged and proven housing design
- Fast teach-in of the complementary digital outputs via pushbutton or IO-Link
- Optimal background suppression
- Integrated temperature compensation
- Detection, measurement, or positioning with ultrasound
- Regardless of material color, transparency, gloss, or ambient light
Mini, easy, smart
- Color sensor in a miniature housing that saves valuable installation space
- Static and dynamic teach-in methods using intuitive teach-in button
- Remote teach-in by means of IO-Link provides visualization, configuration and diagnostic options
- Sensing distance of 12.5 mm or 15 mm for easy adaptation to different application requirements
- New optics system with larger sensing distance, higher tolerance, sturdier design and uniform RGB detection
Identification in tight spaces in machine and plant engineering
- Reading and writing of transponders in accordance with ISO/IEC 15693
- Types: M18, M30 and 40 x 40 mm
- Read range: Up to 80 mm
- IO-Link interface: COM3 data transmission rate (230.4 kBaud), process data size 32 bytes
- Standard IO mode for operation as binary sensor
- Rugged design in accordance with IP67
- Ambient temperature: –25 °C to +80 °C