Filter by:
You searched for "IO-Link"
92 results:
Flexible, smart, compact Encoders for countless fields of application
- 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
- Face mount/servo flange, blind hollow shaft
- Rotatable male connector or cable connection
- IO-Link, CANopen, SAE J1939, SSI interface with programmable parameterization
- Diagnostic functions
- Stainless steel (Inox versions)
- Enclosure rating up to IP67 or IP69K
The universal IO-Link master with IIoT competence
- 8 IO-Link ports (M12; 5-pin; A-coded; Class A/B)
- Current carrying capacity of up to 16 A at max. 4 A per port for US and UA
- Rugged IP67 housing
- Operating temperature –30 °C ... +70 °C
- PROFINET, EtherNet/IP and EtherCAT available
- REST API, MQTT and OPC UA IIoT protocols can be used
- Rotary encoding switch for IP addressing
More than just an IO-Link master
- 4 configurable IO-Link master ports (standard I/O or IO-Link)
- Easy parameterization via USB or Ethernet thanks to intuitive SOPAS ET user interface
- “Dual Talk”: Access to sensor data from the company level and in parallel via industrial Ethernet
- Solution of complex application tasks with the logic editor
Multifunctional IO-Link sensor for pressure measurement, control and monitoring
- Switchable switching outputs (PNP/NPN) and analog output (current/voltage)
- Scalable analog output (5:1 turn down)
- High measurement accuracy: ± 0.5%
- IO-Link for transmitting process data to the control as measured values in bar
- Housing can be twisted in two places (process connection/display) and display can be rotated by 180°
- Common process connections, also with flush-mounted membrane
Software tool for IO-Link data accessibility and transparency
- Suitable for parameterizing and monitoring all IO-Link devices in a plant
- Platform-independent access to IO-Link device data
- OPC UA client or TCP/IP connection for communication with PLCs
- Automated detection of IO-Link devices
- Interface to IODDfinder
- Server and client can be distributed in the network
- Can be used in browsers or integrated in HMIs
Smart visualization of operational statuses with IO-Link
- Different operating modes: Signal light, Level meter or Animation
- Bright LEDs in 21 different colors
- 20 independently configurable color segments
- Optional: Buzzer module for acoustic alarms
- Simple, graphical operation
- Industry 4.0-capable thanks to IO-Link
- Parameter changes during operation
smALL-IN-ONE
- Extremely compact design
- Scanning range up to 0.5 m
- Connection option for trigger sensors
- Flexible interface concept (e.g. PROFINET, EtherNet/IPTM, OPC-UA, IO-Link (via IO-Link master))
- Integrated antenna and data processing
- Configuration via SOPAS ET
- Ethernet-based variants: Compatible with SICK AppSpace
- Rugged design (IP67)
The easy way of sensor integration
- Easy connection of binary sensors to any IO-Link master
- Six configurable ports; each has two binary inputs or outputs for connecting up to 12 standard I/Os
- Quick and easy configuration of an autonomous sensor system, which consists of binary inputs and outputs, via drag & drop logic links without an additional controller
- Reduced wiring effort and expense by consolidating individual sensor signals into a single IO-Link message
More efficiency with safety
- Smart Sensor: diagnostic data via IO-Link or NFC and the SICK Safety Assistant app
- Compact housing, standardized connectivity, compatible accessories
- Integrated alignment aid with status LEDs directly on the device
- Configuration of all functions without software
- Variants for explosion-hazardous areas as well as enclosure rating IP69K
Because we take safety to the next level
- NFC diagnosis and smartphone app
- Diagnostics and automation via IO-Link
- Object pattern recognition using Smart Box Detection
- 2-signal muting
- Smart presence detection
- Configuration of all functions without software
- Reduced resolution: 1 or 2 beams
- Different enclosure ratings as well as variants for use in explosion-hazardous areas
Flexible machine safeguarding for type 2 applications
- BluePilot: optical alignment aid
- Smart Sensor: efficient communication with IO-Link
- Ultra rugged VISTAL® housing
- Enclosure rating: IP66, IP67 and IP69K
- Typical scanning range of up to 50 m
- Type of light: IR light and visible red light
- Standardized connection and mounting systems
- Type 2, PL c, SIL1
Flexible machine safeguarding for type 2 applications
- BluePilot: optical alignment aid
- Smart Sensor: efficient communication with IO-Link
- Ultra rugged VISTAL® housing
- Enclosure rating: IP66, IP67 and IP69K
- Typical scanning range of up to 20 m
- Type of light: IR light and visible red light
- Standardized connection and mounting systems
- Type 2, PL c, SIL1
Mini, easy, smart
- Color sensor in a miniature housing that saves valuable installation space
- Static and dynamic teach-in methods using intuitive teach-in button
- Remote teach-in by means of IO-Link provides visualization, configuration and diagnostic options
- Sensing distance of 12.5 mm or 15 mm for easy adaptation to different application requirements
- New optics system with larger sensing distance, higher tolerance, sturdier design and uniform RGB detection
The highflier in object detection
- Technologies: ClearSens, LineSpot, TwinEye, OptoFilter
- BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
- PinPoint LED: Light-intensive red sender LED
- Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
- Vistal housing: High chemical, thermal and mechanical resistance
Highest precision for web width measurement
- Measurement accuracy: ± 0.3 mm
- Resolution: 0.1 mm
- Measuring field: 3,150 mm (in 150 mm steps)
- Response time: 32 μs (from beam to beam)
- Interfaces: 3 switching outputs, analog interface, IO-Link, RS-485, PROFINET, EtherCAT® and EtherNet/IP™
- Operating range: 2,500 mm
- Interface output: 10 edges with 5 edges and 5 center positions
Flexible in use for length, width and height measurements
- Beam separation: 2.5 mm, 5 mm, 10 mm, 20 mm, 25 mm, 30 mm, 50 mm
- Maximum range: 12 m
- Functions: Cross beam measurement, 4 x zone measurement, high-speed scan, transparent mode
- Interfaces: PNP, analog, RS485, IO-Link, PROFINET, PROFIBUS, EtherCAT®, EtherNet/IPTM, CANopen
- Sun resistance mode with reliable switching threshold
The smart solution for challenging detection tasks
- Response time up to 16 µs
- Sensing range up to 20 m (through-beam system); up to 1.4 m (proximity system)
- IP54 enclosure rating
- OLED display with text display in various languages
- Stand-alone version with IO-Link
- Diagnostic functions and Smart Tasks
- Adjustable hysteresis and continuous threshold adaptation
- Bus version available
Stars in object detection
- Technologies: ClearSens, LineSpot, TwinEye with OptoFilter
- BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
- PinPoint LED: Light-intensive red sender LED
- Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
Strong performance in rugged metal housing for demanding detection tasks
- Precise autocollimation optics
- Light sources: laser, PinPoint LED, infrared light
- MultiMode function
- Line-shaped light spot for detecting perforated objects
- ApplicationSelect mode available
- IO-Link and BluePilot for parameterization
- Diagnostic functions via IO-Link
- Rugged zinc die cast metal housing
Detects 24 stored colors quickly and offers precise adjustments
- Switching frequency: 13.8 kHz
- Output of color values (L*a*b or RGB) and color similarity
- Output of up to 15 colors using the “Coded” mode
- Up to 24 colors per identification task (job) can be saved
- IO-Link interfaces; SOPAS software with application-specific setup assistant
- CSX: installation-compatible to CS8
Safety distance sensors for various applications
- Detection range from 0.05 m to 8.5 m
- Safe analog and digital output
- Compact housing size
- IO-Link
- Certified to ISO 13849 (PL b) and IEC 62998 (PC B)
Rugged full metal sensors for use in challenging applications
- Types: M8 to M30
- Large sensing ranges: 2 mm to 40 mm
- Enclosure rating: IP68, IP69K
- Temperature range: –25 °C to +85 °C
- Option of rugged housing or housing suitable for the food industry made completely out of stainless steel
- IO-Link and visual adjustment indicator
- Resistant against oils, cooling lubricants and cleaning products
Position sensors for C-slot
- Position sensor for direct mounting in C-slots on pneumatic cylinders and grippers
- Sensor variants with measuring ranges of 25 mm to 200 mm
- Analog outputs (for current or voltage), switching output, and IO-Link
- Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters
Detects even very slight color nuances and masters changing distances
- High color resolution
- Detects color gradients and structured materials
- Sensing distances up to 500 mm
- Automatic sensing distance regulation
- Output of color values (L*a*b/RGB) and color similarity
- Up to 24 colors per identification task (job) can be saved
- IO-Link interface, application-specific setup assistance via SOPAS
- Full color TFT display