You searched for "IO-Link"

408 results:

Result 1 - 24 out of 408

Flexible, smart, compact Encoders for countless fields of application
  • 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
  • Face mount/servo flange, blind hollow shaft
  • Rotatable male connector or cable connection
  • IO-Link, CANopen, SAE J1939, SSI interface with programmable parameterization
  • Diagnostic functions
  • Stainless steel (Inox versions)
  • Enclosure rating up to IP67 or IP69K
Compare now
Select
The universal IO-Link master with IIoT competence
  • 8 IO-Link ports (M12; 5-pin; A-coded; Class A/B)
  • Current carrying capacity of up to 16 A at max. 4 A per port for US and UA
  • Rugged IP67 housing
  • Operating temperature –30 °C ... +70 °C
  • PROFINET, EtherNet/IP and EtherCAT available
  • REST API, MQTT and OPC UA IIoT protocols can be used
  • Rotary encoding switch for IP addressing
Compare now
Select
More than just an IO-Link master
  • 4 configurable IO-Link master ports (standard I/O or IO-Link)
  • Easy parameterization via USB or Ethernet thanks to intuitive SOPAS ET user interface
  • “Dual Talk”: Access to sensor data from the company level and in parallel via industrial Ethernet
  • Solution of complex application tasks with the logic editor
Compare now
Select
IO-Link is the world’s first standardized IO technology (IEC 61131-9) for communicating with sensors and actuators. The system components are an IO-Link master and an IO-Link device: a sensor, an actuator...
IO-Link is not just gaining increasing acceptance in an ever greater number of applications – the manufacturer-independent communication technology is also an enabler for innovative sensor solutions... Read on
Start into the world of IO-Link right away and experience the benefits of IO-Link sensors on your desktop
IO-Link is the world’s first standardized IO technology (IEC 61131-9) for communicating with sensors and actuators.
Fieldbus-neutral point-to-point IO-Link communication is growing strongly. The number of IO-Link nodes rose by 47 percent in 2016 alone. IO-Link is thus the first choice for connecting switching devices... Read on
IO-Link sensors are integrated into the overall automation system with an IO-Link master. The device description (IODD) is used for the specific configuration; function blocks simplify programming...
GO BEYOND. Discovery #6 Is there a tool which automatically detects all IO-Link devices in a machine? Would it not be desirable if the device descriptions (IODD) could be automatically downloaded... Read on
Imagine a sensor that can let you know when something is about to malfunction: The IO-Link technology offers a diverse range of options for cost-effective, bidirectional communication between sensors and... Read on
 Efficient Communication enables bidirectional data transfer between control unit and sensor – for batch size 1, flexible processes and easy service. Smart Sensors are diligent data collectors...
Multifunctional IO-Link sensor for pressure measurement, control and monitoring
  • Switchable switching outputs (PNP/NPN) and analog output (current/voltage)
  • Scalable analog output (5:1 turn down)
  • High measurement accuracy: ± 0.5%
  • IO-Link for transmitting process data to the control as measured values in bar
  • Housing can be twisted in two places (process connection/display) and display can be rotated by 180°
  • Common process connections, also with flush-mounted membrane
Compare now
Select
Parts of the so-called smart factory are already reality: workstations can coordinate their processes and functions with one another. In other scenarios, production structures are based on autonomous units... Read on
Productivity of a machine is the key to efficient automation. Smart Sensor Solutions powered by IO-Link ensure consistency in automation networks, thus opening up potential for effective application solutions... Read on
GO BEYOND. Discovery #7 Anyone who wants to integrate IO-Link devices into controls and access device parameters or collect diagnostic information in the process has to program many acyclical requests... Read on
Smart visualization of operational statuses with IO-Link
  • Different operating modes: Signal light, Level meter or Animation
  • Bright LEDs in 21 different colors
  • 20 independently configurable color segments
  • Optional: Buzzer module for acoustic alarms
  • Simple, graphical operation
  • Industry 4.0-capable thanks to IO-Link
  • Parameter changes during operation
Compare now
Select
  Smart Tasks enable data to be processed directly in the sensor. This leads to faster data transmission, leaner structures and cost benefits for your process.   In these times of “big...
  The dimension Diagnostics allow operators to look into the future, in order to detect process deviations in advance and prevent unplanned system downtimes.   Smart Sensors will even send a...
smALL-IN-ONE
  • Extremely compact design
  • Scanning range up to 0.5 m
  • Connection option for trigger sensors
  • Flexible interface concept (e.g. PROFINET, EtherNet/IPTM, OPC-UA, IO-Link (via IO-Link master))
  • Integrated antenna and data processing
  • Configuration via SOPAS ET
  • Ethernet-based variants: Compatible with SICK AppSpace
  • Rugged design (IP67)
Compare now
Select
Position sensors
MPS-T
  • Measuring range: 128 mm
  • Connection type: Cable with M12 male connector, 4-pin, 0.3 m
  • Switching output / output function / enclosure rating: IO-Link, IP67
  • Electrical wiring: DC 4-wire
  • Smart Sensor: Enhanced Sensing, Efficient communication, Diagnosis
  • Communication interface: IO-Link
Details
Compare now
Piece
Position sensors
MPS-T
  • Measuring range: 64 mm
  • Connection type: Cable with M12 male connector, 4-pin, 0.3 m
  • Switching output / output function / enclosure rating: IO-Link, IP67
  • Electrical wiring: DC 4-wire
  • Smart Sensor: Enhanced Sensing, Efficient communication, Diagnosis
  • Communication interface: IO-Link
Details
Compare now
Piece
Position sensors
MPS-T
  • Measuring range: 224 mm
  • Connection type: Cable with M12 male connector, 4-pin, 0.3 m
  • Switching output / output function / enclosure rating: IO-Link, IP67
  • Electrical wiring: DC 4-wire
  • Smart Sensor: Enhanced Sensing, Efficient communication, Diagnosis
  • Communication interface: IO-Link
Details
Compare now
Piece

Result 1 - 24 out of 408