Safety systems for AGVs and AMRs
Safe EFI-pro System / Flexi Soft / Main module
FX3-CPU000000
1043783
Please note:
The system plug has to be ordered separately. For details, see “Accessories”.
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Videos
-
Service and Support
-
Customs data
-
Features
Module | Main module |
Configuration method | Via software (Flexi Soft Designer) Safe EFI-pro System: Safety Designer |
Note | The system plug has to be ordered separately. For details, see “Accessories”. |
Items supplied | Main module without system plug Safety instruction Operating instructions for download |
Interfaces
System connection | System plug 1) |
Number of EFI interfaces | 0 |
Connection type | Spring terminals |
Configuration and diagnostics interface | RS-232 (M8 female connector, 4-pin) |
Electrical data
Protection class | III (EN 61140) |
Type of voltage supply | PELV or SELV 1) |
Supply voltage VS | 24 V DC (16.8 V DC ... 30 V DC) |
Internal power consumption | ≤ 2.5 W |
Overvoltage category | II (EN 61131-2) |
Switch-on time | ≤ 18 s |
Mechanical data
Dimensions (W x H x D) | 22.5 mm x 96.5 mm x 120.6 mm |
Weight | 111 g (± 5 %) |
Ambient data
Enclosure rating | IP20 (EN 60529) |
Ambient operating temperature | –25 °C ... +55 °C |
Storage temperature | –25 °C ... +70 °C |
Air humidity | 10 % ... 95 %, Non-condensing |
Classifications
ECl@ss 5.0 | 27243001 |
ECl@ss 5.1.4 | 27243101 |
ECl@ss 6.0 | 27243101 |
ECl@ss 6.2 | 27243101 |
ECl@ss 7.0 | 27243101 |
ECl@ss 8.0 | 27243101 |
ECl@ss 8.1 | 27243101 |
ECl@ss 9.0 | 27243101 |
ECl@ss 10.0 | 27243101 |
ECl@ss 11.0 | 27243101 |
ETIM 5.0 | EC001449 |
ETIM 6.0 | EC001449 |
ETIM 7.0 | EC001449 |
ETIM 8.0 | EC001449 |
UNSPSC 16.0901 | 32151705 |
Technical drawings
Dimensional drawing FX3-CPU0
Connection diagram
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.