Safety systems
Safe Robotics Area Protection / sBot Speed – URCap / sBot Speed – URCap (nanoScan3 Pro I/O)

SYS/BOT-URSP4ESUA01NS3
1111885
Availability on request
Items included: SOW/BOT-URN34ESUA0 (1), NANS3-CAAZ30AN1 (1), Mounting kit 1b (1)
Please note: A safety system consists of optimized hardware, tested functional logic (software) and detailed documentation for easy integration in compliance with relevant standards.
The software is provided subject to your approval of the contract conditions for the granting of safety-relevant software from SICK, version 07/2020, available on the product page at “Downloads” -> “Other downloads”
Piece
Copy shortlink
    • Features
      VariantsBot Speed – URCap
      Product typeSystem (hardware and software)
      Robot controllerUniversal Robots: UR3e, UR5e, UR10e, UR16e
      Stopping process of the robotWith speed reduction
      Robot restartAutomatic
      Interfaces
      Communication interfaceDiscrete I/Os
      Configuration interfaceEthernet
      Safe state in the event of a faultThe safety-related semiconductor outputs are in the OFF state.
      Safety laser scannernanoScan3 Pro I/O
      Protective field range3 m
      Safety taskHazardous area protection
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–20 °C ... +50 °C
      Air humidity90% at 50 °C (EN 61131-2)
      Safety controller included
      Safety controller typeUR control
      Supply voltage VS24 V DC (16.8 V DC ... 28.8 V DC)
      Performance levelPL d (ISO 13849-1)
      Items suppliedHardware: nanoScan3 Pro I/O safety laser scanner, mounting kit, system plug and connecting cable. Configuration tool software: nanoScan3 Tool – URCap and operating instructions for the sBot Speed – URCap safety system, Quick Start Guide, connection diagram and SISTEMA file. Not included with delivery: Ethernet extension cable must be selected separately.
    • Functions
      Emergency stop
      Shut down in the event of an emergency situation
      Safety-rated monitored speed
      Trigger safety-rated monitored speed
      Operating mode
      Operating mode selection (implemented in robot control)
    • Classifications
      ECl@ss 5.027279090
      ECl@ss 5.1.427279090
      ECl@ss 6.027279090
      ECl@ss 6.227279090
      ECl@ss 7.027279090
      ECl@ss 8.027279090
      ECl@ss 8.127279090
      ECl@ss 9.027279090
      ECl@ss 10.027279090
      ECl@ss 11.027279090
      ETIM 5.0EC001449
      ETIM 6.0EC001449
      ETIM 7.0EC001449
      ETIM 8.0EC001449
      UNSPSC 16.090132151705
  • View: View Gallery View List Show all
    Hide all