Contact
Feedback

Safety systems
Safe Robotics Area Protection / sBot Speed

SAPPB2D-08X0039
1093376
Ready for dispatch in 2 to 3 weeks
Items included: FX3-XTIO84002 (2), FX3-CPU130002 (1), UE410-4RO4 (2), MICS3-AAAZ55AZ1P01 (1), FX3-MPL000001 (1)
Please note: this system variant enables an automatic restart of the robot.
  • Copy shortlink
    • Features
      VariantsBot Speed
      Safety taskHazardous area protection
      Stopping process of the robotWith speed reduction
      Robot restartAutomatic
      Focused on robot typeGeneric
      Performance levelPL d (ISO 13849-1)
      Supply voltage VS24 V DC (16.8 V DC ... 28.8 V DC)
      Ambient operating temperature–10 °C ... +50 °C
      Storage temperature–20 °C ... +50 °C
      Air humidity50 °C, 90% relative humidity (EN 61131-2)
      Safe state in the event of a faultThe safety-related semiconductor outputs are in the OFF state.
      Safety laser scannermicroScan3 Core
      Protective field range5.5 m
      Safety controller includedFlexi Soft
      Safety controller typeProgrammable
      Items supplied

      microScan3 Core safety laser scanner

      FX3-CPU1 Flexi Soft main module

      FX3-MPL0 Flexi Soft system plug

      FX3-XTIO Flexi Soft I/O module

      UE410-4RO4 Flexi Soft relay module

    • Classifications
      ECl@ss 5.1.427279090
      ECl@ss 6.227279090
      ECl@ss 7.027279090
      ECl@ss 8.027279090
      ECl@ss 8.127279090
      ECl@ss 9.027279090

    Technical drawings

    SAPPB2D-08X0039
    Dimensional drawing
    SAPPB2D-08X0039
    Dimensional drawing FX3-XTIO, FX3-XTDI
    SAPPB2D-08X0039
    Dimensional drawing UE410-2RO4, UE410-4RO4
    SAPPB2D-08X0039
    Dimensional drawing FX3-CPU1, FX3-CPU2
  • View: View Gallery View List Show all
    Hide all
TOP