Safety solutions
Safe Tire Curing Solutions

Your Benefits

  • Best possible productivity thanks to an intelligent safety system
  • Safety through fulfillment of requirements of EN 16474 and GB30474 for tire curing machines
  • Solution featuring state-of-the-art technology without integration of own resources
  • Individual operation of both cavities with full safety
  • No interruptions to production thanks to sensors installed inside protective housings
  • Can be used in existing and new equipment
  • Cost-effective solution thanks to quick and experienced implementation by SICK

Overview

The SICK safety solution for tire curing machines is designed specifically to safeguard machines in compliance with standards. It includes all technical protective devices as well as the associated engineering. The intelligent protection concept optimizes productivity, avoids waste, and ensures acceptance by operators. The loading area is protected by a safety laser scanner which uses its intelligent approach function to automate restarting. Either monitored access points or opto-electronic protective devices can be used to protect the area at the rear of the machine. The solution features configuration and validation on site as well as diagrams in E-PLAN format. This saves time and gives you security at all levels.

At a glance
  • Protection compliant with standards EN 16474 and GB30474
  • Custom-made solution including hardware and engineering
  • Engineering documentation with SICK VERIFIED SAFETY quality seal
  • Loading area protected by a safety laser scanner with intelligent evaluation of protective fields
  • Protection of rear area can be adapted flexibly
  • Commissioning and acceptance (optional)

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety taskHazardous area protection
    ApplicationTire curing machines
All technical data can be found accompanying the individual product

Downloads