Safety locking devices
TR10 Lock

TR10-SRU01C
6054764
Piece
Copy shortlink
    • Features
      Sensor principleRFID
      Locking principlePower to release
      Number of safe outputs2
      CodingUniquely coded
      Locking force Fmax1,690 N (EN ISO 14119)
      Locking force FZh1,300 N (EN ISO 14119)
      Retaining force0 N
      Actuation directions4
      Approach speed≥ 2 mm/s
    • Safety-related parameters
      Safety integrity levelSIL3 (IEC 61508)
      CategoryCategory 4 (EN ISO 13849)
      Performance levelPL e (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)9.1 x 10-10 (EN ISO 13849)
      TM (mission time)20 years (EN ISO 13849)
      TypeType 4 (EN ISO 14119)
      Actuator coding levelHigh coding level (EN ISO 14119)
      Safe state in the event of a faultAt least one safety-related semiconductor output (OSSD) is in the OFF state.
    • Functions
      Switching behavior of the OSSDsLocking monitoring
      Safe series connection

      With T-connector (without diagnostics)

      With Flexi Loop (with diagnostics)

    • Interfaces
      Connection typeCable with plug M12, 8-pin
      Length of cable0.2 m
      Cable materialPVC
      Long connecting cable≤ 200 m
      Diagnostics indicator
      Status display
    • Electrical data
      Protection classII (IEC 61140)
      Contamination rating3
      Classification according to cULusClass 2
      Usage categoryDC-13 (IEC 60947-5-1)
      Rated operating current (voltage)200 mA (24 V DC)
      Rated insulation voltage Ui75 V
      Rated impulse withstand voltage Uimp1,000 V
      Supply voltage VS24 V DC (20.4 V DC ... 26.4 V DC)
      Type of outputSelf-monitoring semiconductor outputs (OSSDs)
      Output current≤ 200 mA
      Peak current400 mA, 100 ms 1)
      Power consumption2.5 W
      Response time100 ms for the first switch, 50 ms for each subsequent switch 2)
      Release time600 ms
      Risk time100 ms
      Switch-on time7 s
      Locking principlePower to release
      • 1) During switching on, locking, or unlocking.
      • 2) Time until the outputs are switched off.
    • Mechanical data
      Weight0.4 kg
      Housing materialABS
      Locking bolt materialStainless steel 304
      Mechanical life5 x 105 switching cycles
    • Ambient data
      Enclosure rating

      IP66 (IEC 60529)

      IP67 (IEC 60529)

      IP69K (IEC 60529)

      Ambient operating temperature0 °C ... +55 °C
      Storage temperature–25 °C ... +75 °C
      Vibration resistance10 Hz ... 55 Hz (IEC 60068-2-6)
      Shock resistance30 g, 11 ms (EN 60068-2-27)
      EMCIEC 60947-5-3
    • Classifications
      ECl@ss 5.027272603
      ECl@ss 5.1.427272603
      ECl@ss 6.027272603
      ECl@ss 6.227272603
      ECl@ss 7.027272603
      ECl@ss 8.027272603
      ECl@ss 8.127272603
      ECl@ss 9.027272603
      ECl@ss 10.027272603
      ECl@ss 11.027272603
      ECl@ss 12.027272603
      ETIM 5.0EC002593
      ETIM 6.0EC002593
      ETIM 7.0EC002593
      ETIM 8.0EC002593
      UNSPSC 16.090139122205

    Technical drawings

    TR10-SRU01C
    Dimensional drawing Sensor with cable and male connector
    TR10-SRU01C
    Dimensional drawing Actuator and mounting bracket
    TR10-SRU01C
    Pin assignment
    TR10-SRU01C
    Series connection with T-piece (without diagnostics)
    TR10-SRU01C
    Connection diagram TR10 Lock safety locking device to UE48-2OS safety relay
    TR10-SRU01C
    Connection diagram Series connection of three TR10 Lock safety locking devices to a Flexi Classic safety controller
  • View: View Gallery View List Show all
    Hide all