Safety command devices
ER12 / Reset pushbutton

ER12-SB3C4S01
6034585
Piece
Copy shortlink
    • Features
      Number of N/O contacts1
      Reset pushbutton (illuminable)
      Actuation directions1
      Suitable for muting applications (with UE403)
      Dimensions (W x H x D)40 mm x 123 mm x 36 mm
      Items suppliedIncluding retaining clip and "RESET" cover
    • Safety-related parameters
      B10d parameter1 x 106 switching cycles
    • Functions
      Safe series connectionNone, only individual wiring (with diagnostics)
    • Interfaces
      Connection typePlug connector, M12, 4-pin
    • Electrical data - Operating data
      Protection classIII (EN 61140)
      Switching principleSlow action switching element
      Number of N/O contacts1
      Usage categoryDC-13 (EN 60947-5-1)
      Rated operating current (voltage)2 A (24 V DC)
      Contact materialAgNi, 5 µm gold plated
      Electrical life
      Reset pushbutton1 x 106 switching cycles
    • Electrical data - Illumination
      Supply voltage Vs30 V AC/DC
      Power consumption14 mA (24 V DC)
    • Mechanical data
      Dimensions40 mm x 123 mm x 36 mm
      Weight106 g
      Housing materialPBT
      Mechanical life
      Reset pushbutton1 x 106 switching cycles
    • Ambient data
      Enclosure ratingIP65 (EN 60529)
      Ambient operating temperature–25 °C ... +70 °C
      Storage temperature–25 °C ... +80 °C
    • Classifications
      ECl@ss 5.027379090
      ECl@ss 5.1.427371246
      ECl@ss 6.027371246
      ECl@ss 6.227371246
      ECl@ss 7.027371246
      ECl@ss 8.027371246
      ECl@ss 8.127371246
      ECl@ss 9.027371246
      ECl@ss 10.027371246
      ECl@ss 11.027371246
      ETIM 5.0EC000029
      ETIM 6.0EC000029
      ETIM 7.0EC000029
      ETIM 8.0EC000029
      UNSPSC 16.090139122216

    Technical drawings

    ER12-SB3C4S01
    Dimensional drawing
    ER12-SB3C4S01
    Pin assignment
    ER12-SB3C4S01
    Connection single sensor
    ER12-SB3C4S01
    Connection diagram ER12 reset pushbutton and series connection of three ES11 emergency stop pushbutton to a Flexi Soft safety controller
    ER12-SB3C4S01
    Connection diagram ER12 reset pushbutton and ES11 emergency stop pushbutton to UE43 safety relay
  • View: View Gallery View List Show all
    Hide all