Safety command devices
E100 / Enabling switch

E100-A2A22S10A
6021916
Piece
Copy shortlink
    • Features
      Number of positive action N/C contacts2
      Number of N/O contacts2
      Actuation directions1
    • Safety-related parameters
      B10d parameter5 x 105 switching cycles (with small load)
      Safe state in the event of a faultThe switch has no internal fault detection and is unable to assume a safe state in the event of a fault. Fault detection is performed by the connected safety-related logic unit.
    • Functions
      Safe series connectionNone, only individual wiring (with diagnostics)
    • Interfaces
      Type of connection cableStraight
      Connection typeCable open end
      Length of cable10 m
      Cable materialPUR
      Conductor cross-section≤ 0.34 mm²
    • Electrical data
      Switching principleSlow action switching element
      Number of positive action N/C contacts2
      Number of N/O contacts2
      Usage categoryAC-15/DC-13 (EN 60947-5-1)
      Rated operating current (voltage)

      2 A (230 V AC)

      2 A (24 V DC)

      Rated insulation voltage Ui250 V
      Rated impulse withstand voltage Uimp2,500 V
      Short-circuit protection2 A gG
      Switching voltage≥ 12 V DC
      Switching current (switching voltage)≥ 1 mA (24 V DC)
    • Mechanical data
      Dimensions64 mm x 132 mm
      Weight1.27 kg
      Housing materialPlastic
      Mechanical life1 x 105 switching cycles
    • Ambient data
      Enclosure ratingIP67 (EN 60529)
      Ambient operating temperature–5 °C ... +50 °C
      Storage temperature–5 °C ... +50 °C
    • Classifications
      eCl@ss 5.027371238
      eCl@ss 5.1.427371238
      eCl@ss 6.027371238
      eCl@ss 6.227371238
      eCl@ss 7.027371238
      eCl@ss 8.027371238
      eCl@ss 8.127371238
      eCl@ss 9.027371238
      eCl@ss 10.027371238
      eCl@ss 11.027371238
      eCl@ss 12.027371238
      ETIM 5.0EC002571
      ETIM 6.0EC002571
      ETIM 7.0EC002571
      ETIM 8.0EC002571
      UNSPSC 16.090139122205

    Technical drawings

    E100-A2A22S10A
    Dimensional drawing E100-A
    E100-A2A22S10A
    Actuator travel diagram E100-A
  • View: View Gallery View List Show all
    Hide all