Electro-mechanical safety switches
i110H / Safety hinge switch

i110-HA213
6025072
Piece
Copy shortlink
    • Features
      Number of positive action N/C contacts2
      Number of N/O contacts1
      Actuation frequency≤ 3,600 /h
      Actuation torque≥ 0.12 Nm
      Directions of rotation2
      Switching angleAdjustable 5° ... 11°
    • Safety-related parameters
      B10d parameter2 x 106 switching cycles (with small load)
      TypeType 1 (EN ISO 14119)
      Actuator coding levelUncoded (EN ISO 14119)
      Safe state in the event of a faultThe switch has no internal fault detection and is unable to assume a safe state in the event of a fault. Fault detection is performed by the connected safety-related logic unit.
    • Functions
      Safe series connectionNone, only individual wiring (with diagnostics)
    • Interfaces
      Connection typeCable gland, 1 x M20
      Conductor cross-section≤ 1.5 mm²
    • Electrical data
      Switching principleSlow action switching element
      Usage categoryAC-15/DC-13
      Rated operating current (voltage)

      3 A (240 V AC)

      2 A (24 V DC)

      Rated insulation voltage Ui250 V
      Rated impulse withstand voltage Uimp2,500 V AC
      Short-circuit protection3 A gG
      Switching voltage≥ 5 V DC
      Switching current (switching voltage)≥ 5 mA (5 V DC)
    • Mechanical data
      Weight0.45 kg
      Housing materialZinc diecast
      Surface treatmentVarnished
      Mechanical life1 x 106 switching cycles
    • Ambient data
      Enclosure ratingIP66
      Ambient operating temperature–25 °C ... +80 °C
      Storage temperature–25 °C ... +80 °C
    • Classifications
      ECl@ss 5.027272601
      ECl@ss 5.1.427272601
      ECl@ss 6.027272601
      ECl@ss 6.227272601
      ECl@ss 7.027272601
      ECl@ss 8.027272601
      ECl@ss 8.127272601
      ECl@ss 9.027272601
      ECl@ss 10.027272601
      ECl@ss 11.027272601
      ECl@ss 12.027272601
      ETIM 5.0EC001829
      ETIM 6.0EC001829
      ETIM 7.0EC001829
      ETIM 8.0EC001829
      UNSPSC 16.090139122205

    Technical drawings

    i110-HA213
    Dimensional drawing
    i110-HA213
    Actuator travel diagram
    i110-HA213
    Switching elements
    i110-HA213
    Adjustments
  • View: View Gallery View List Show all
    Hide all