Safety light curtains
deTec / deTec4 Core IP69K / Receiver
C4C-EB07510A10000
1219537
Please note:
completely pre-installed including connecting cable, 15 m, flying lead, 5-wire
Copy shortlink
-
Technical details
-
Downloads
-
Accessories
-
Applications
-
Videos
-
Spare parts
-
Service and Support
-
Customs data
-
Features
Application | Areas with special hygiene requirements |
System part | Receiver |
Compatible sender | 1219536 |
Resolution | 14 mm |
Scanning range | 8.5 m |
Protective field height | 750 mm |
Response time | 13 ms |
No blind zones | Yes |
Synchronization | Optical synchronisation |
Items supplied | Receiver in IP69K protective housing with connecting cable, 15 m Test rod with diameter corresponding to the resolution of the safety light curtain Safety instruction Mounting instructions Operating instructions for download |
Functions
Protective operation | ✔ |
Automatic calibration of the protective field width | ✔ |
Interfaces
System connection | Connecting cable, 15 m, flying leads, 5-wire | Length of cable | 15 m | Cable diameter | 5 mm | Cable material | PUR, halogen-free | Conductor cross section | 0.34 mm² |
|
Display elements | LEDs |
Electrical data
Protection class | III (IEC 61140) |
Supply voltage VS | 24 V DC (19.2 V ... 28.8 V) |
Ripple | ≤ 10 % |
Power consumption typical | 2.64 W (DC) |
Output signal switching devices (OSSDs) | | Type of output | 2 PNP semiconductors, short-circuit protected, cross-circuit monitored 1) | ON state, switching voltage HIGH | 24 V DC (VS – 2.25 V DC ... VS) | OFF state, switching voltage LOW | ≤ 2 V DC | Current-carrying capacity per OSSD | ≤ 300 mA |
|
Mechanical data
Dimensions | See dimensional drawing |
Material | | Protective housing | Acrylic glass (PMMA) | End caps | Stainless steel 1.4404 | Cable glands | Stainless steel 1.4404 including silicone seal | Compensating element (membrane) | PA 6 |
|
Ambient data
Enclosure rating | IP65 (IEC 60529) IP66 (IEC 60529) IP67 (IEC 60529) IP69K (ISO 20653) |
Ambient operating temperature | –30 °C ... +55 °C |
Storage temperature | –30 °C ... +70 °C |
Air humidity | 15 % ... 95 %, Non-condensing |
Vibration resistance | 5 g, 10 Hz ... 55 Hz (IEC 60068-2-6) |
Shock resistance | 10 g, 16 ms (IEC 60068-2-27) |
Classifications
eCl@ss 5.0 | 27272704 |
eCl@ss 5.1.4 | 27272704 |
eCl@ss 6.0 | 27272704 |
eCl@ss 6.2 | 27272704 |
eCl@ss 7.0 | 27272704 |
eCl@ss 8.0 | 27272704 |
eCl@ss 8.1 | 27272704 |
eCl@ss 9.0 | 27272704 |
eCl@ss 10.0 | 27272704 |
eCl@ss 11.0 | 27272704 |
eCl@ss 12.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
ETIM 7.0 | EC002549 |
ETIM 8.0 | EC002549 |
UNSPSC 16.0901 | 46171620 |
Technical drawings
Dimensional drawing
DeTec4 Core IP69K safety light curtain to RLY3-OSSD2 safety relay
-
-
-
-
-
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.