Safety light curtains
C4000 Fusion

Multifunctional and user friendly, high-level of availability and safe

Your Benefits

  • Increased system productivity, since the safety light curtain is not shut down as a result of falling chips
  • Dependable: skids are detected, interference objects such as cables are blanked
  • Cost-effective due to the savings made on additional muting sensors or other protective measures
  • Maximum safety for access protection with automated material transport – the system reliably differentiates between man and material
  • Easy integration and quick commissioning save time and costs since secondary sensors are not required
  • Safe: also offers protection in areas where there is no object, in contrast to conventional muting solutions
  • The integrated laser alignment aid enables time-saving alignment of the sender and receiver

Overview

Multifunctional and user friendly, high-level of availability and safe

The C4000 Fusion safety light curtain offers a variety of functions that make it ideal for a wide range of safeguarding applications. The C4000 Fusion can be used as a compact muting alternative (without additional sensors), or as a high-availability protection device for hazardous point and area protection. This solution can be customized to prevent access to machines that require product to enter/exit the area safely, where reliable differentiation between people and material is vital. Designed for use in harsh environments, the C4000 Fusion combines maximum operational safety with optimal productivity, ergonomics, and cost efficiency. Contamination can be suppressed in the monitored field and the resolution can be adjusted to protect hands or the entire person. As a result, availability of the protective device is maximized and machine and plant downtime are minimzed.

At a glance
  • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
  • Self-teaching and dynamic blanking for access protection related to the application
  • Hand and area protection in dirty environments
  • Multiple sampling
  • Reduced resolution
  • Fixed blanking
  • 2 virtual photoelectric switches
  • Integrated laser alignment

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 4, PL e, SIL3, SILCL3
    Resolution20 mm
    Scanning range21 m
    Protective field height300 mm ... 1,800 mm
    Enclosure ratingIP65
    Ambient operating temperature0 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads